1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X-Axis Feed Screw Stage - TAS

X-Axis Feed Screw Stage - TAS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,268.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Movement is possible along both axes; the X axis and the Y axis.
· Screws are used for micro-feeding.
· A dovetail groove type is used for the travel guide.
· Has a mechanism for correcting rattling.
· Material and finish - Stage: Brass and black chrome plating.
· Main body: Brass and paint (silver for TAS-30XY; black for TAS-60XY).
· Bottom spacer: Aluminum alloy and anodized aluminum.

 
Part Number
TAS-30
TAS-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Through Hole (Table Center Hole)

฿ 10,268.73

X AXIS STAGE 1 Piece(s) 8 Day(s) 1026~4030.1~50302434.3±415.5Presence

฿ 12,613.10

X AXIS STAGE 1 Piece(s) 8 Day(s) 1041~6050.1~100602073.5±7.520No

Loading...

  1. 1

Basic Information

Table Size (Width) W (Range Selectable)(mm) ~25 Stroke (Range Selectable) ~ ±10mm Feeding Method Feed Screw
Table Material Brass Table Surface Treatment Low Temperature Black Chrome Plating Travel Guide Dovetail Slide
Table Size (Thickness) H (Range Selectable)(mm) 15.1~20 Product Category Main Body Type X-Axis Stages
Table Straightness(µm) 20 Table Parallelism(µm) 50 Feed Knob Position Holoaxial center
Clamp No Reversed Standard Feed method (feed screw type) Knob Operation
Feed method (feed pitch)(mm) 0.5mm