(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinge allows the door to be opened and closed with the pin as a fulcrum.
[Features]
· Since the pin is retracted using lever operation, the door can be removed easily.
· Door can be removed by retracting and inserting the shaft.
· Built-in spring prevents shaft from falling out.
[Applications]
· Ideal for control panels and lightweight machine doors.
SRH539
SRH324R
SRH539 outline drawing
SRH324R/SRH324L outline drawing
Part Number | Main body | Pin | Spring |
---|---|---|---|
SRH539 | SUM22L | SUM22L Zinc plating | SWPA Zinc plating |
SRH324R | SUM22L Zinc plating | ||
SRH324L |
Part Number | Weight (g) |
---|---|
SRH539 | 70 |
SRH324R | 12 |
SRH324L |
Part Number |
---|
SRH324L |
SRH324R |
SRH539 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Mounting Method | Mounting Screw Hole Type | Main Body Surface Treatment | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 137.41 | HINGES | 1 Piece(s) | Same day | 10 | 35 | 16.2 | Screw | Round hole | Zinc Plating | Left Type | ||
฿ 158.40 | HINGES | 1 Piece(s) | Same day | 10 | 35 | 16.2 | Screw | Round hole | Zinc Plating | Right Type | ||
฿ 414.85 ฿ 237.05 | HINGES | 1 Piece(s) | Same day | 10 | 53 | 15 | Weld-On | - | No | Left and Right Combination |
Loading...
Body Material | Steel | Main Body Type | Damper, Torque, Spring Hinge | Operating Environment | Standard |
---|---|---|---|---|---|
Additional Function | No | Main Body Color | Silver |
How can we improve?
How can we improve?