1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Flat Hinge (cover type) (EFHC4550) (EFHC4550EHP)

HINGES

Engineering Plastic Flat Hinge (cover type) (EFHC4550) (EFHC4550EHP)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin hinge that can cover the mounting bolt. Positioning is possible at 4 angles with simple locking machine.

[Features]
· EFHC4550*HP positioning of positioning function 0°, 80°, 120°, 170° possible.
· During positioning hold torque at 1.1 N⋅m

Part Number
EFHC4550EHP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdditional Function Mounting Screw Hole Type Turning Angle
(deg)
Mounting Hole Type

฿ 449.86

HINGES 1 Piece(s) 7 Day(s) 10With click functionRound hole180For hexagon head bolt

Loading...

  1. 1

Basic Information

Length L(mm) 50 Flat Hinge Type Rectangle shaped Width W(mm) 45
Body Material Polyacetal Main Body Type Flat Hinges Operating Environment Standard
Mounting Method Screw Allowable Load(N) 300 Main Body Surface Treatment No
Main Body Color Black

Please check the type/dimensions/specifications of the part EFHC4550EHP in the Engineering Plastic Flat Hinge (cover type) (EFHC4550) series.

Products with similar specification

Part Number
EFHC4550CHN
EFHC4550CHP
EFHC4550EHN
EFHC4550SHN
EFHC4550SHP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdditional Function Mounting Screw Hole Type Turning Angle
(deg)
Mounting Hole Type

฿ 334.40

1 Piece(s) 7 Day(s) 10NoRound hole195Hexagon socket head bolt

฿ 530.08

1 Piece(s) 5 Day(s) 10With click functionRound hole180Hexagon socket head bolt

฿ 349.47

1 Piece(s) Same day 10NoRound hole195For hexagon head bolt

฿ 334.40

1 Piece(s) 7 Day(s) 10NoCountersinks195For Flathead Bolt

฿ 469.20

1 Piece(s) 7 Day(s) 10With click functionCountersinks180For Flathead Bolt