1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Handle Car, Recessed-Type Handwheel (NF, F, NV, V)

Flat Handle Car, Recessed-Type Handwheel (NF, F, NV, V)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 451.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Rim shape with finger rest (Handle outer diameter 250 mm or more).

Part Number
F225SALE
NV80SALE
NV80-H10
NV80-H11
NV80-H12
NV80-H13
NV80-H14
NV80-H15
NV80-HN10
NV80-HN11
NV80-HN12
NV80-HN13
NV80-HN14
NV80-HN15
NV80-K10
NV80-K11
NV80-K12
NV80-KM10
NV80-KM11
NV80-KM12
NV80-S8
NV80-S10
NV80-T10
NV80-T12
NV100SALE
NV100-H10
NV100-H11
NV100-H12
NV100-H13
NV100-H14
NV100-H15
NV100-H16
NV100-H17
NV100-HN10
NV100-HN11
NV100-HN12
NV100-HN13
NV100-HN14
NV100-HN15
NV100-HN16
NV100-HN17
NV100-K10
NV100-K11
NV100-K12
NV100-K13
NV100-K14
NV100-KM11
NV100-KM12
NV100-KM13
NV100-KM14
NV100-S10
NV100-S12
NV100-T10
NV100-T12
NV125SALE
NV125-H12
NV125-H13
NV125-H14
NV125-H15
NV125-H16
NV125-H17
NV125-H18
NV125-H19
NV125-H20
NV125-HN12
NV125-HN13
NV125-HN14
NV125-HN15
NV125-HN16
NV125-HN17
NV125-HN18
NV125-HN19
NV125-HN20
NV125-K12
NV125-K13
NV125-K14
NV125-K15
NV125-K16
NV125-K17
NV125-KM13
NV125-KM14
NV125-KM15
NV125-KM16
NV125-KM17
NV125-S12
NV125-S14
NV125-T10
NV125-T12
NV125-T16
NV140SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

฿ 2,040.33

฿ 1,101.98

HANDWHEELS 1 Piece(s) Same day 10Flat Spoke225SteelNo (With Grip Mounting Hole)-3945No----

฿ 451.47

฿ 248.94

HANDWHEELS 1 Piece(s) Same day 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625No----

฿ 907.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, press screw holes at two locationφ10mm---

฿ 907.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, press screw holes at two locationφ11mm---

฿ 907.36

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, press screw holes at two locationφ12mm---

฿ 907.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, press screw holes at two locationφ13mm---

฿ 907.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, press screw holes at two locationφ14mm---

฿ 907.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, press screw holes at two locationφ15mm---

฿ 913.85

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 913.85

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 913.85

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 913.85

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 913.85

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 913.85

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 907.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, keyway, press screw holes at one locationφ10mm---

฿ 907.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, keyway, press screw holes at one locationφ11mm---

฿ 907.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Shaft hole, keyway, press screw holes at one locationφ12mm---

฿ 1,138.19

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,138.19

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,138.19

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80[Aluminum] 00021No (No Grip Mounting Hole)-2425Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 832.38

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Square Hole-8mm--

฿ 832.38

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Square Hole-10mm--

฿ 907.36

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Tapped Through Hole--M10-

฿ 907.36

HANDWHEELS 1 Piece(s) 5 Day(s) 10Morning Glory80SteelNo (No Grip Mounting Hole)-3625Tapped Through Hole--M12-

฿ 556.58

฿ 322.48

HANDWHEELS 1 Piece(s) Same day 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030No----

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, press screw holes at two locationφ10mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, press screw holes at two locationφ11mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, press screw holes at two locationφ12mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, press screw holes at two locationφ13mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, press screw holes at two locationφ14mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, press screw holes at two locationφ15mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, press screw holes at two locationφ16mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, press screw holes at two locationφ17mm---

฿ 1,040.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,040.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,040.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,040.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,040.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 95,753.00

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,040.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,040.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, keyway, press screw holes at one locationφ10mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, keyway, press screw holes at one locationφ11mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, keyway, press screw holes at one locationφ12mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, keyway, press screw holes at one locationφ13mm---

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Shaft hole, keyway, press screw holes at one locationφ14mm---

฿ 1,264.94

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,264.94

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,264.94

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,264.94

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100[Aluminum] 00021No (No Grip Mounting Hole)-2530Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 959.82

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Square Hole-10mm--

฿ 959.82

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Square Hole-12mm--

฿ 1,034.80

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Tapped Through Hole--M10-

฿ 1,034.80

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory100SteelNo (No Grip Mounting Hole)-4030Tapped Through Hole--M12-

฿ 729.23

฿ 366.44

HANDWHEELS 1 Piece(s) Same day 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535No----

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ12mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ13mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ14mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ15mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ16mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ17mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ18mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ19mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 16 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, press screw holes at two locationφ20mm---

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,251.06

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole---Recessed-type handwheel without female threaded screw for grip

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, keyway, press screw holes at one locationφ12mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, keyway, press screw holes at one locationφ13mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, keyway, press screw holes at one locationφ14mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, keyway, press screw holes at one locationφ15mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, keyway, press screw holes at one locationφ16mm---

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Shaft hole, keyway, press screw holes at one locationφ17mm---

฿ 1,475.39

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,475.39

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,475.39

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,475.39

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,475.39

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125[Aluminum] 00021No (No Grip Mounting Hole)-2935Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for grip

฿ 1,171.81

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Square Hole-12mm--

฿ 1,171.81

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Square Hole-14mm--

฿ 1,246.79

HANDWHEELS 1 Piece(s) 9 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Tapped Through Hole--M10-

฿ 1,218.09

HANDWHEELS 1 Piece(s) 5 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Tapped Through Hole--M12-

฿ 1,246.79

HANDWHEELS 1 Piece(s) 10 Day(s) 10Morning Glory125SteelNo (No Grip Mounting Hole)-4535Tapped Through Hole--M16-

฿ 883.89

฿ 591.68

HANDWHEELS 1 Piece(s) Same day 10Morning Glory140SteelNo (No Grip Mounting Hole)-4735No----

Loading...

Basic Information

Mounting Section Hole Drilling No Surface of Handle Chrome Plating