(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The tensile strength of the material used is at least 250 N/mm^2.
· Additional custom shaft-machining orders also accepted. Please note, the manufacturer also accepts custom orders for a hole to be added to the AH-R for stopping rotation.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Set Screw Thread Machining | Additional Work | Tapped Through-hole Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 469.59 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 32 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 5 | No | No | - | ||
฿ 798.94 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 32 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 5 | No | Tapped Through Hole | M8 | ||
฿ 798.94 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 32 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 5 | No | Tapped Through Hole | M10 | ||
฿ 418.07 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 8 | No | No | - | ||
฿ 764.46 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | - | - | - | - | Two Press Screw Holes | - | ||
฿ 610.51 ฿ 308.37 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 8 | No | One Press Screw Hole | - | ||
฿ 577.70 ฿ 309.13 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 40 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 25 | 18 | 5 | No | No | - | ||
฿ 860.53 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 40 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 25 | 18 | 5 | No | Tapped Through Hole | M8 | ||
฿ 860.53 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 40 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 25 | 18 | 5 | No | Tapped Through Hole | M10 | ||
฿ 478.56 ฿ 248.90 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 40 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 25 | 18 | 8 | No | No | - | ||
฿ 824.96 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 40 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | - | - | - | - | Two Press Screw Holes | - | ||
฿ 671.01 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 40 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 25 | 18 | 8 | No | One Press Screw Hole | - | ||
฿ 581.80 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 50 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 28 | 22 | 5 | No | No | - | ||
฿ 902.86 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 28 | 22 | 5 | No | Tapped Through Hole | M10 | ||
฿ 902.86 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 28 | 22 | 5 | No | Tapped Through Hole | M12 | ||
฿ 624.14 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 50 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 28 | 22 | 10 | No | No | - | ||
฿ 957.51 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | - | - | - | - | Two Press Screw Holes | - | ||
฿ 803.55 ฿ 412.22 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 50 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 28 | 22 | 10 | No | One Press Screw Hole | - | ||
฿ 844.12 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 63 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 32 | 27 | 5 | No | No | - | ||
฿ 1,156.89 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 32 | 27 | 5 | No | Tapped Through Hole | M10 | ||
฿ 1,156.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 32 | 27 | 5 | No | Tapped Through Hole | M12 | ||
฿ 1,156.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 32 | 27 | 5 | No | Tapped Through Hole | M16 | ||
฿ 844.12 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 63 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 32 | 27 | 12 | No | No | - | ||
฿ 1,177.49 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | - | - | - | - | Two Press Screw Holes | - | ||
฿ 1,023.54 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 32 | 27 | 12 | No | One Press Screw Hole | - | ||
฿ 1,479.00 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 80 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 40 | 35 | 5 | No | No | - | ||
฿ 1,659.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 40 | 35 | 5 | No | Tapped Through Hole | M16 | ||
฿ 1,659.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 40 | 35 | 5 | No | Tapped Through Hole | M20 | ||
฿ 1,659.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | - | - | 40 | 35 | 5 | No | Tapped Through Hole | M24 | ||
฿ 1,561.00 ฿ 1,077.25 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 80 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 40 | 35 | 16 | No | No | - | ||
฿ 1,663.65 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | - | - | - | - | Two Press Screw Holes | - | ||
฿ 1,509.69 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 40 | 35 | 16 | No | One Press Screw Hole | - | ||
฿ 710.20 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 50 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 28 | 22 | 5 | No | No | - | ||
฿ 1,029.88 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 28 | 22 | 5 | No | Tapped Through Hole | M10 | ||
฿ 1,029.88 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 28 | 22 | 5 | No | Tapped Through Hole | M12 | ||
฿ 697.17 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | 28 | 22 | 10 | No | No | - | ||
฿ 1,043.56 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | - | - | - | - | Two Press Screw Holes | - | ||
฿ 889.61 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | 28 | 22 | 10 | No | One Press Screw Hole | - | ||
฿ 1,004.39 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 5 | No | No | - | ||
฿ 1,304.95 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 5 | No | Tapped Through Hole | M10 | ||
฿ 1,304.95 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 5 | No | Tapped Through Hole | M12 | ||
฿ 1,304.95 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 5 | No | Tapped Through Hole | M16 | ||
฿ 967.52 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 63 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 12 | No | No | - | ||
฿ 1,304.95 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | - | - | - | - | Two Press Screw Holes | - | ||
฿ 1,154.98 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 12 | No | One Press Screw Hole | - | ||
฿ 1,435.48 ฿ 811.05 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 80 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 40 | 35 | 5 | No | No | - | ||
฿ 1,812.48 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 40 | 35 | 5 | No | Tapped Through Hole | M16 | ||
฿ 1,812.48 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 40 | 35 | 5 | No | Tapped Through Hole | M20 | ||
฿ 1,812.48 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 40 | 35 | 5 | No | Tapped Through Hole | M24 | ||
฿ 1,435.48 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | 40 | 35 | 16 | No | No | - | ||
฿ 1,781.88 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | - | - | - | - | Two Press Screw Holes | - | ||
฿ 1,627.92 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | 40 | 35 | 16 | No | One Press Screw Hole | - | ||
฿ 921.89 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 50 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 28 | 22 | 5 | No | No | - | ||
฿ 1,295.65 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 28 | 22 | 5 | No | Tapped Through Hole | M10 | ||
฿ 1,295.65 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 28 | 22 | 5 | No | Tapped Through Hole | M12 | ||
฿ 921.89 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | 28 | 22 | 10 | No | No | - | ||
฿ 1,295.65 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | - | - | - | - | Two Press Screw Holes | - | ||
฿ 1,145.68 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | 28 | 22 | 10 | No | One Press Screw Hole | - | ||
฿ 1,161.11 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 32 | 27 | 5 | No | No | - | ||
฿ 1,529.90 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 32 | 27 | 5 | No | Tapped Through Hole | M10 | ||
฿ 1,529.90 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 32 | 27 | 5 | No | Tapped Through Hole | M12 | ||
฿ 1,529.90 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 32 | 27 | 5 | No | Tapped Through Hole | M16 | ||
฿ 1,148.08 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | 32 | 27 | 12 | No | No | - | ||
฿ 1,494.48 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | - | - | - | - | Two Press Screw Holes | - | ||
฿ 1,340.53 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | 32 | 27 | 12 | No | One Press Screw Hole | - | ||
฿ 1,778.94 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 40 | 35 | 5 | No | No | - | ||
฿ 2,112.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 40 | 35 | 5 | No | Tapped Through Hole | M16 | ||
฿ 2,112.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 40 | 35 | 5 | No | Tapped Through Hole | M20 | ||
฿ 2,112.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Phenol | No | 40 | 35 | 5 | No | Tapped Through Hole | M24 | ||
฿ 1,774.99 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | 40 | 35 | 16 | No | No | - | ||
฿ 2,051.30 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | - | - | - | - | Two Press Screw Holes | - | ||
฿ 1,962.45 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | 40 | 35 | 16 | No | One Press Screw Hole | - | ||
฿ 747.00 ฿ 430.42 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 40 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 25 | 18 | 5 | No | No | - | ||
฿ 1,072.21 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 40 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 25 | 18 | 5 | No | Tapped Through Hole | M8 | ||
฿ 1,072.21 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 40 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 25 | 18 | 5 | No | Tapped Through Hole | M10 | ||
฿ 786.36 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 40 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 25 | 18 | 8 | No | No | - | ||
฿ 1,080.37 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 40 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | - | - | - | - | Two Press Screw Holes | - | ||
฿ 926.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 40 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 25 | 18 | 8 | No | One Press Screw Hole | - | ||
฿ 908.12 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 50 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 28 | 22 | 5 | No | No | - | ||
฿ 1,156.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 28 | 22 | 5 | No | Tapped Through Hole | M10 | ||
฿ 1,156.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 28 | 22 | 5 | No | Tapped Through Hole | M12 | ||
฿ 879.53 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 28 | 22 | 10 | No | No | - | ||
฿ 1,170.58 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | - | - | - | - | Two Press Screw Holes | - | ||
฿ 1,016.62 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 28 | 22 | 10 | No | One Press Screw Hole | - | ||
฿ 1,140.79 ฿ 607.13 | HANDWHEELS | 1 Piece(s) | Same day | 10 | 63 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 32 | 27 | 5 | No | No | - | ||
฿ 1,417.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 32 | 27 | 5 | No | Tapped Through Hole | M10 | ||
฿ 1,417.42 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 32 | 27 | 5 | No | Tapped Through Hole | M12 | ||
฿ 1,417.42 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 32 | 27 | 5 | No | Tapped Through Hole | M16 | ||
฿ 1,140.79 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 63 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 32 | 27 | 12 | No | No | - | ||
฿ 1,379.01 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 63 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | - | - | - | - | Two Press Screw Holes | - |
Loading...
Types of Handle | Knurling | Material of Handle Material | Aluminum | Surface of Handle | Black Anodize |
---|
How can we improve?
How can we improve?