(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Using RGS type rotating grip. ·Handle material is phenol.
Types of Handle | Solid | Material of Handle Material | Phenol | Mounting Section Hole Drilling | Round hole (blind hole) |
---|---|---|---|---|---|
Grip | Presence | Grip Type | Rotation Type | Surface of Handle | No |
Grip Material | Phenol | Grip Surface | No | Set Screw Thread Machining | No |
Please check the type/dimensions/specifications of the part SK100R in the Six lobe knobs (grip) (SK-R) series.
Part Number |
---|
SK130R |
SK80R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | D (Ø) | H (mm) | D1 (Ø) | d (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,066.29 | 1 Piece(s) | 7 Day(s) | 10 | 129 | 47 | 40 | 8 | ||
฿ 1,009.92 | 1 Piece(s) | 5 Day(s) | 10 | 82 | 40 | 24 | 6 |
How can we improve?
How can we improve?