(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Normally, when the lever part is in the free state, pressing the lever pushes the serration into mesh and operation is possible. It is possible to prevent contact malfunction after tightening.
[Features]
· Large clamping force can be reached with lesser force since the thread diameter is thick and the lever is long.
· Besides the door knob, all is made from stainless steel, so it is robust and strong.
· In the push lock type, where the gear is used by pressing the lever, when the hand is released, the built-in spring allows the lever to return to its original position and rotate freely again, and it is safe from any incorrect handling
Part Number |
---|
STF10N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,251.10 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 87 | 10 | - | - | - | Blind Hole | 5 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | With Grip | Lever Shape with Knob | Grip Ball | Main Body/Lever Material | Steel |
Main Body/Lever Surface Treatment | Powder Paint | Mounting Section Material | Steel | Mounting Section Surface Treatment | Black Oxide Coating |
Knob Material | Phenol | Surface Treatment of knob | No | Lever Angle(rad) | 20 |
Main Body Color | Black |
Please check the type/dimensions/specifications of the part STF10N in the Safety Tension Lever (STF-N, ST-N) series.
Part Number |
---|
ST10X50N |
ST12X30N |
ST12X40N |
ST12X50N |
STF12N |
STF16N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,329.27 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 87 | 10 | 50 | 12800 | No | - | 5 | ||
฿ 1,571.96 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 106 | 12 | 30 | 18600 | No | - | 6 | ||
฿ 1,721.14 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 106 | 12 | 40 | 18600 | No | - | 6 | ||
฿ 1,722.69 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 106 | 12 | 50 | 18600 | No | - | 6 | ||
฿ 1,529.32 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 106 | 12 | - | - | - | Blind Hole | 6 | ||
฿ 1,921.00 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 128 | 16 | - | - | - | Blind Hole | 7 |
How can we improve?
How can we improve?