Locking Lever (LL)

Caution
Product Description
Easy-to-grip lever with ball knob tip.
[Features]
· Available in steel and stainless-steel materials.
· 3 types of main body specification available: bored, reamed and tapped.
· Standard-type lever handle that can be used in a variety of situations.
· PC-type ball knob used for the grip.
[Applications]
· Ideal for lever-operated parts of various devices.
Locking Lever (LL)

LL-C LL-R LL-T
(steel)

LL-R-SUS
(SUS)

LL-C (bored) dimensional drawing

LL-R LL-R-SUS (reamed)
dimensional drawing

LL-T (tapped) dimensional drawing
| Size | R | Bored | Reamed | Tapped | H | D1 | H1 | D | D2 | A | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| d | Lf | d(H8) | Lf | M | Lf | |||||||||
| LL-C LL-R | 50 | 50 | 5 | 10 | 10 | 19 | M10 × 1.5 | 20 | 55 | 25 | 37.5 | 20 | 8 | 25 |
| LL-T | 75 | 75 | 12 | 22 | M12 × 1.75 | 25 | 72 | 30 | 45 | 25 | 10 | 30 | ||
| LL- R-SUS | 100 | 100 | 16 | 25 | M16 × 2 | 30 | 90 | 35 | 52.5 | 32 | 12 | 35 | ||
| Bored (Steel) | Reamed (Steel) | Reamed (SUS) | Tapped (Steel) | ||||
|---|---|---|---|---|---|---|---|
| Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) |
| LL 50C | 150 | LL 50R | 140 | LL 50R-SUS | 140 | LL 50T | 142 |
| LL 75C | 280 | LL 75R | 255 | LL 75R-SUS | 255 | LL 75T | 260 |
| LL100C | 460 | LL100R | 410 | LL100R-SUS | 410 | LL100T | 420 |