(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By using the optional CLB, you can also use the snap method with this lever handle.
[Features]
· The boss hole can be easily covered with the center plate accessory after installation.
· Optional ball & spring can be installed, and snap method can be used.
· In order to limit the lever operating angle to 125 ±1°,the groove for the snap pin is provided in the boss.
· For grip, PG type is used
Part Number |
---|
CL37 |
CL45 |
CL54 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Lever Angle (rad) |
---|---|---|---|---|---|---|---|---|---|
฿ 742.58 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | 81 | 8 | 25 | ||
฿ 946.83 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | 108 | 8 | 20 | ||
฿ 1,184.33 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | 127 | 10 | 20 |
Loading...
Application | Operation | Type operation | No | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | With Grip | Lever Shape with Knob | Single lever | Mounting Section Type | Round hole |
Main Body/Lever Material | Polyamide | Main Body/Lever Surface Treatment | No | Mounting Section Material | Steel |
Mounting Section Surface Treatment | Black Oxide Coating | Knob Material | Phenol | Surface Treatment of knob | No |
Female Thread, Round hole processing | Accuracy Hole | Main Body Color | Black |
How can we improve?
How can we improve?