Clamp Lever (SUS) (FKF-SUS/FKR-SUS)

Caution
Product Description
Handle for tightening and loosening screws without tools.
[Features]
· Can be used in tight places where a handle cannot be turned 360°.
· After screw tightening, the lifted handle can be moved to an arbitrary position.
· Handle main body available in chrome-plated or stainless-steel specifications (locking element is stainless steel in all cases).
· Lift the handle to disengage the teeth from the locking element.
[Applications]
· Ideal for position-adjusting parts, such as slides and long holes, etc.
Clamp Lever (SUS) (FKF-SUS, FKR-SUS)
| Type | Lever | Screw Part |
|---|---|---|
| FKF-CR-SUS | Zinc diecast (ZDC1) Chrome plating | SUS303 |
Details

FKF-CR-SUS outline drawing
| Size | R | M | H | D | H1 | H2 | D1 | S | A | a | W | No. of Teeth | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FKF-CR-SUS | 12 | 95 | M12 × 1.75 | 63 | 27.5 | 43 | 67.5 | 19 | 10 | 13 | 7.5 | 1.5 | 24 |
| Size | Standard (Applicable Tool Size) | ||
|---|---|---|---|
| Flathead Screwdriver | Torx | ||
| FKF-CR-SUS | 12 | (-) 7 ((-) 6) | T27 |
FKF-CR-SUS (tapped)
| SUS Locking Element | Lf | Weight (g) |
|---|---|---|
| Part Number | ||
| FKF12-CR-SUS | 17 | 210 |