(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cam lever for tightening and loosening screws without tools.
[Features]
· Lift the handle to disengage the teeth from the locking element.
· Standard type that boasts steady popularity.
· Can be used in tight places where a handle cannot be turned 360°.
· After screw tightening, the lifted handle can be moved to an arbitrary position.
· Spherical handle tip prevents slipping and is easy to grip.
[Applications]
· For position-adjusting parts, such as slides and long holes, etc.
Part Number |
---|
KR5X20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 534.00 ฿ 368.14 | LEVERS | 1 Piece(s) | Same day | 10 | Male thread | 40 | [Steel] Steel | Black Oxide Coating | M5 | 20 | 3100 | No | - | 4 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body/Lever Material | Zinc Die-Casting |
Main Body/Lever Surface Treatment | Paint | Lever Angle(rad) | 20 | Main Body Color | Silver |
Please check the type/dimensions/specifications of the part KR5X20 in the Clamp Lever (KF, KR) series.
Part Number |
---|
KF12-SUS |
KF16 |
KF16-SUS |
KR5X20-SUS |
KR5X25 |
KR5X25-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,559.51 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 95 | [Stainless Steel] Stainless Steel | No | M12 | - | - | - | Blind Hole | 4 | ||
฿ 905.00 | 1 Piece(s) | Same day | 10 | Female Thread | 110 | [Steel] Steel | Black Oxide Coating | M16 | - | - | - | Blind Hole | 5 | ||
฿ 2,036.59 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 110 | [Stainless Steel] Stainless Steel | No | M16 | - | - | - | Blind Hole | 5 | ||
฿ 1,032.02 | 1 Piece(s) | Same day | 10 | Male thread | 40 | [Stainless Steel] Stainless Steel | No | M5 | 20 | 3100 | No | - | 4 | ||
฿ 534.00 | 1 Piece(s) | Same day | 10 | Male thread | 40 | [Steel] Steel | Black Oxide Coating | M5 | 25 | 3100 | No | - | 4 | ||
฿ 931.64 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 40 | [Stainless Steel] Stainless Steel | No | M5 | 25 | 3100 | No | - | 4 |
How can we improve?
How can we improve?