Cam Lever (ECL, ECLN)

Caution
Product Description
Cam lever for tightening and loosening screws without tools.
[Features]
· Curved line of handle provides comfortable gripping.
· Cam Levers are designed for quick, easy clamping and unclamping just by setting down and raising the handle.
· ECL type has a knurled adjustment ring that allows clamping force and handle-operating position to be adjusted freely then turned.
[Applications]
· For use in screw-tightening and loosening parts where usage is high.
Cam Handle Outline Drawing & Dimensions

ECL tapped, adjustable

ECL stud, adjustable

ECL common outline drawing

ECL tapped, adjustable outline drawing

ECL stud, adjustable outline drawing

ECLN tapped, non-adjustable

ECLN stud, non-adjustable

ECLN common outline drawing

Tapped, non-adjustable outline drawing

Stud, non-adjustable outline drawing
ECL Tapped, Adjustable
| Steel | SUS | E | H | H1 | R | A | D | M | H2 | H3 | d | D1 | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number | Part Number | ||||||||||||
| ECL06 | ECL06-SUS | 0.75 | 22.5 | 24 | 63 | 18 | 21 | M6 × 1 | 26 | 4 | 6.1 | 9 | 25 |
| ECL08 | ECL08-SUS | 1 | 26.5 | 28 | 79 | 20 | 25 | M8 × 1.25 | 32.5 | 7 | 8.1 | 11 | 39 |
ECLN Tapped, Non-adjustable
| Steel | SUS | E | H | R | A | D | M | H2 | H3 | d | D1 | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number | Part Number | |||||||||||
| ECLN06 | ECLN06-SUS | 0.75 | 18 | 63 | 18 | 18 | M6 × 1 | 20 | 4 | 6.1 | 9 | 23 |
| ECLN08 | ECLN08-SUS | 1 | 21 | 79 | 20 | 20 | M8 × 1.25 | 25.5 | 7 | 8.1 | 11 | 32 |
ECL Stud, Adjustable
| Steel | SUS | E | H | H1 | R | A | D | M | D1 | L | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number | Part Number | ||||||||||
| ECL06×25 | ECL06×25-SUS | 0.75 | 22.5 | 24 | 63 | 18 | 21 | M6 × 1 | 9 | 25 | 35 |
| ECL06×50 | ECL06×50-SUS | 50 | 44 | ||||||||
| ECL08×25 | ECL08×25-SUS | 1 | 26.5 | 28 | 79 | 20 | 25 | M8 × 1.25 | 11 | 25 | 53 |
| ECL08×50 | ECL08×50-SUS | 50 | 62 |
ECLN Stud, Non-adjustable
| Steel | SUS | E | H | R | A | D | M | D1 | L | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| Part Number | Part Number | |||||||||
| ECLN06×25 | ECLN06×25-SUS | 0.75 | 18 | 63 | 18 | 18 | M6 × 1 | 9 | 25 | 33 |
| ECLN06×50 | ECLN06×50-SUS | 50 | 42 | |||||||
| ECLN08×25 | ECLN08×25-SUS | 1 | 21 | 79 | 20 | 20 | M8 × 1.25 | 11 | 25 | 46 |
| ECLN08×50 | ECLN08×50-SUS | 50 | 55 |
Usage Example/Method

Usage Example/Method diagram
Caution
The material properties of the resin may degrade when used under high temperatures or high humidity conditions.
Technical Data
Operating Temperature: -20 to +80°C