Cam Lever (KCL, KCLF, KCLS, KCLFS)

Caution
- Delivery dates are unstable due to difficulties in obtaining materials and components. There is no estimated date for the next restock of items that are currently unavailable for order.
- Product images, including shape and color, may differ from the actual product.
- Imao Corporation does not accept alteration or custom order requests. Thank you for your understanding.
Product Description
A machine lever that allows you to tighten or loosen screws without tools.
[Features]
·Clamping and unclamping can be done by simply pushing down or raising the lever
·The male thread rotating type rotates the male thread section, so you can adjust the lever to any position
[Applications]
·Frequently used screw tightening and loosening locations
Drawing
KCL, KCLS Drawing

KCLF, KCLFS Drawing

Product Specification
Female thread
| KCL | KCL-RE | KCLS | KCL-SUS | ||||
|---|---|---|---|---|---|---|---|
| Product number | Weight (g) | Product number | Weight (g) | Product number | Weight (g) | Product number | Weight (g) |
| KCL03 | 15 | KCL03-RE | 10 | KCLS03 | 8 | KCL03-SUS | 18 |
| KCL04A | 11 | KCL04A-RE | KCLS04A | KCL04A-SUS | 20 | ||
| KCL04 | 16 | KCL04-RE | 18 | KCLS04 | 12 | KCL04-SUS | 36 |
| KCL05A | 18 | KCL05A-RE | KCLS05A | 19 | KCL05A-SUS | 33 | |
| KCL05 | 29 | KCL05-RE | 34 | KCLS05 | 34 | KCL05-SUS | 62 |
| KCL06 | KCL06-RE | 32 | KCLS06 | 35 | KCL06-SUS | ||
| KCL08 | 91 | KCL08-RE | 98 | KCLS08 | 99 | KCL08-SUS | 217 |
Male Thread Rotation
| KCL | KCL-RE | KCLS | KCL-SUS | L | ||||
|---|---|---|---|---|---|---|---|---|
| Product number | Weight (g) | Product number | Weight (g) | Product number | Weight (g) | Product number | Weight (g) | |
| KCL03×10 | 9 | KCL03×10-RE | 9 | KCLS03×10 | 11 | KCL03×10-SUS | 19 | 10 |
| KCL03×15 | 12 | KCL03×15-RE | KCLS03×15 | 12 | KCL03×15-SUS | 25 | 15 | |
| KCL03×30 | KCL03×30-RE | 10 | KCLS03×30 | KCL03×30-SUS | 22 | 30 | ||
| KCL04A×10 | KCL04A×10-RE | KCLS04A×10 | 13 | KCL04A×10-SUS | 21 | 10 | ||
| KCL04A×15 | KCL04A×15-RE | KCLS04A×15 | 12 | KCL04A×15-SUS | 25 | 15 | ||
| KCL04A×30 | 13 | KCL04A×30-RE | 11 | KCLS04A×30 | 13 | KCL04A×30-SUS | 23 | 30 |
| KCL04×15 | 21 | KCL04×15-RE | 19 | KCLS04×15 | 20 | KCL04×15-SUS | 41 | 15 |
| KCL04×20 | KCL04×20-RE | KCLS04×20 | 18 | KCL04×20-SUS | 42 | 20 | ||
| KCL04×30 | 20 | KCL04×30-RE | 20 | KCLS04×30 | KCL04×30-SUS | 39 | 30 | |
| KCL05A×20 | 23 | KCL05A×20-RE | 22 | KCLS05A×20 | 22 | KCL05A×20-SUS | 43 | 20 |
| KCL05A×30 | KCL05A×30-RE | 23 | KCLS05A×30 | 26 | KCL05A×30-SUS | 42 | 30 | |
| KCL05A×40 | 24 | KCL05A×40-RE | KCLS05A×40 | KCL05A×40-SUS | 43 | 40 | ||
| KCL05A×50 | 26 | KCL05A×50-RE | 24 | KCLS05A x 50 | KCL05A x 50-SUS | 50 | ||
| KCL05 x 20 | 35 | KCL05 x 20-RE | 39 | KCLS05 x 20 | 39 | KCL05 x 20-SUS | 68 | 20 |
| KCL05 x 30 | 36 | KCL05 x 30-RE | KCLS05 x 30 | KCL05 x 30-SUS | 69 | 30 | ||
| KCL05 x 40 | 37 | KCL05 x 40-RE | 40 | KCLS05 x 40 | 40 | KCL05 x 40-SUS | 70 | 40 |
| KCL05 x 50 | 38 | KCL05 x 50-RE | 41 | KCLS05 x 50 | KCL05 x 50-SUS | 71 | 50 | |
| KCL06 x 20 | 37 | KCL06 x 20-RE | KCLS06 x 20 | 41 | KCL06 x 20-SUS | 70 | 20 | |
| KCL06 x 30 | 39 | KCL06 x 30-RE | 42 | KCLS06 x 30 | 42 | KCL06 x 30-SUS | 72 | 30 |
| KCL06 x 40 | 41 | KCL06 x 40-RE | 43 | KCLS06 x 40 | 44 | KCL06 x 40-SUS | 74 | 40 |
| KCL06 x 50 | 43 | KCL06 x 50-RE | KCLS06 x 50 | 42 | KCL06 x 50-SUS | 76 | 50 | |
| KCL08 x 25 | 108 | KCL08 x 25-RE | 114 | KCLS08 x 25 | 115 | KCL08 x 25-SUS | 234 | 25 |
| KCL08 x 30 | 109 | KCL08 x 30-RE | 120 | KCLS08 x 30 | KCL08 x 30-SUS | 235 | 30 | |
| KCL08 x 40 | 111 | KCL08 x 40-RE | 117 | KCLS08 x 40 | 118 | KCL08 x 40-SUS | 237 | 40 |
| KCL08 x 50 | 113 | KCL08 x 50-RE | 118 | KCLS08 x 50 | 120 | KCL08 x 50-SUS | 239 | 50 |
| KCL10 x 25 | 112 | KCL10 x 25-RE | 121 | KCLS10 x 25 | 121 | KCL10 x 25-SUS | 238 | 25 |
| KCL10 x 30 | 114 | KCL10 x 30-RE | KCLS10 x 30 | 128 | KCL10 x 30-SUS | 240 | 30 | |
| KCL10 x 40 | 119 | KCL10×40-RE | 122 | KCLS10×40 | KCL10×40-SUS | 245 | 40 | |
| KCL10×50 | 124 | KCL10×50-RE | 123 | KCLS10×50 | 132 | KCL10×50-SUS | 250 | 50 |
Male thread fixing
| KCLF | L | |
|---|---|---|
| Part number | Weight (g) | |
| KCLF03×10 | 9 | 10 |
| KCLF03×15 | 15 | |
| KCLF03×30 | 12 | 30 |
| KCLF04A×10 | 9 | 10 |
| KCLF04A×15 | 10 | 15 |
| KCLF04A×30 | 30 | |
| KCLF04×15 | 19 | 15 |
| KCLF04×20 | 20 | |
| KCLF04×30 | 20 | 30 |
| KCLF05A×20 | 22 | 20 |
| KCLF05A×30 | 21 | 30 |
| KCLF05A×40 | 40 | |
| KCLF05A×50 | 26 | 50 |
| KCLF05×20 | 37 | 20 |
| KCLF05×30 | 40 | 30 |
| KCLF05×40 | 40 | |
| KCLF05×50 | 41 | 50 |
| KCLF | L | |
|---|---|---|
| Part number | Weight (g) | |
| KCLF06 x 20 | 41 | 20 |
| KCLF06 x 30 | 42 | 30 |
| KCLF06 x 40 | 40 | |
| KCLF06 x 50 | 50 | |
| KCLF08 x 25 | 115 | 25 |
| KCLF08 x 30 | 114 | 30 |
| KCLF08 x 40 | 118 | 40 |
| KCLF08 x 50 | 121 | 50 |
| KCLF10 x 25 | 119 | 25 |
| KCLF10 x 30 | 128 | 30 |
| KCLF10 x 40 | 130 | 40 |
| KCLF10 x 50 | 133 | 50 |
| KCLFS | L | |
|---|---|---|
| Product number | Weight (g) | |
| KCLFS03×10 | 11 | 10 |
| KCLFS03×15 | 12 | 15 |
| KCLFS03×30 | 30 | |
| KCLFS04A×10 | 10 | |
| KCLFS04A×15 | 15 | |
| KCLFS04A×30 | 13 | 30 |
| KCLFS04×15 | 20 | 15 |
| KCLFS04×20 | 21 | 20 |
| KCLFS04×30 | 30 | |
| KCLFS05A×20 | 22 | 20 |
| KCLFS05A×30 | 24 | 30 |
| KCLFS05A×40 | 40 | |
| KCLFS05A×50 | 26 | 50 |
| KCLFS05×20 | 38 | 20 |
| KCLFS05×30 | 39 | 30 |
| KCLFS05×40 | 40 | 40 |
| KCLFS05×50 | 42 | 50 |
| KCLFS | L | |
|---|---|---|
| Product number | Weight (g) | |
| KCLFS06×20 | 40 | 20 |
| KCLFS06×30 | 42 | 30 |
| KCLFS06×40 | 44 | 40 |
| KCLFS06×50 | 46 | 50 |
| KCLFS08×25 | 113 | 25 |
| KCLFS08×30 | 116 | 30 |
| KCLFS08×40 | 119 | 40 |
| KCLFS08×50 | 114 | 50 |
| KCLFS10×25 | 121 | 25 |
| KCLFS10×30 | 122 | 30 |
| KCLFS10×40 | 128 | 40 |
| KCLFS10×50 | 132 | 50 |
Specifications Table
| Size | E | H1 | R | A | D | M | B | T | H | D1 | C | Clamping force F (kN) | Lever load FH (N) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KCL KCL-RE KCLS KCL-SUS KCLF KCLFS | 03 | 1 | 9 | 36.2 | 14.4 | 12 | M3 x 0.5 | 41.7 | 11.5 | 13 | 6 | 0.5 | 1.5 | 90 |
| 04A | M4 x 0.7 | |||||||||||||
| 04 | 1 | 11.2 | 52.3 | 18 | 15.4 | M4 x 0.7 | 59.1 | 13 | 17 | 8 | 2 | 2.5 | 100 | |
| 05A | M5 x 0.8 | |||||||||||||
| 05 | 1.2 | 14.5 | 70.4 | 21.5 | 18.1 | M5 x 0.8 | 79.2 | 15 | 22 | 9 | 3 | 4 | 120 | |
| 06 | M6 x 1 | |||||||||||||
| 08 | 1.5 | 18 | 96 | 33.3 | 27.1 | M8 x 1.25 | 108 | 24 | 28.5 | 11 | 5 | 8 | 350 | |
| 10 | M10 x 1.5 | |||||||||||||
Usage Example
Mounting Method for Male Thread Rotating Type

1. With the lever tilted toward the clamping side, thread it into the mating threaded hole.

2. Return the lever to the desired orientation.

3. After tilting the lever toward the unclamping side, adjust the clamping force of the lever using a screwdriver or similar tool.