1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ergonomic Control Lever (ECL) (ECL32-BR)

LEVERS

Ergonomic Control Lever (ECL) (ECL32-BR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A gentle curve of the arm and polyamide lever handle give a gentle feel to the hands due to the hemispherical finish at the tip.

[Features]
· A gentle curve of the arm and a hemispherical finish of the tip gives a gentle hand grip, enabling a smooth and powerful operation.
· The boss hole can be easily covered with the accessory cap after installation.
· Pilot holes are processed.
· ECL32 to 54 can be used in a snap system by installing the optional ball & spring.
· A groove is provided in the boss for the stop pin that limits the lever operating angle to an angle of 125 ±1°

Part Number
ECL32-BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRotating Radius R
(mm)
Mounting Section Diameter (mm) and/or Diameter Specifications Cap Color

฿ 370.10

LEVERS 1 Piece(s) 7 Day(s) 1067M6Color CapBR (Black)

Loading...

  1. 1

Basic Information

Application Operation Type operation No Operation direction Horizontal
Shape With Grip Lever Shape with Knob Single lever Mounting Section Type Round hole
Main Body/Lever Material Polyamide Main Body/Lever Surface Treatment No Mounting Section Material Steel
Mounting Section Surface Treatment Black Oxide Coating Female Thread, Round hole processing Blind Hole Main Body Color Black

Please check the type/dimensions/specifications of the part ECL32-BR in the Ergonomic Control Lever (ECL) series.

Products with similar specification

Part Number
ECL32-GR
ECL32-GR-I
ECL32-LB
ECL32-OG
ECL32-RE
ECL32-YE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRotating Radius R
(mm)
Mounting Section Diameter (mm) and/or Diameter Specifications Cap Color

฿ 370.10

1 Piece(s) 7 Day(s) 1067M6Color CapGR (Gray)

฿ 529.75

1 Piece(s) 7 Day(s) 1067M6Arrow CapGR (Gray)

฿ 370.10

1 Piece(s) 7 Day(s) 1067M6Color CapLB (Light Blue)

฿ 370.10

1 Piece(s) 7 Day(s) 1067M6Color CapOG(Orange)

฿ 370.10

1 Piece(s) 7 Day(s) 1067M6Color CapRE (Red)

฿ 370.10

1 Piece(s) 7 Day(s) 1067M6Color CapYE (Yellow)