(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a stainless steel hand knob with excellent rust prevention.
Part Number |
---|
HK50-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,061.23 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | 5 | [Others] No Hole | - | [Stainless Steel] SCS13 (SUS304 Equivalent Product) | - | [Others] Electrolytic Polishing | 50 | 32 |
Loading...
Main Body Type | Polygon | Main Body Material | SCS13 (SUS304 Equivalent Product) | Set Screw Thread Machining | No |
---|---|---|---|---|---|
Polygon, type | Hex | Additional Function | No | Main Body Surface Treatment | Electrolytic Polishing |
Additional Work | No |
Please check the type/dimensions/specifications of the part HK50-SUS in the Hand Knob (Made of SUS) (HK-SUS) series.
Part Number |
---|
HK40-SUS |
HK40X30-SUS |
HK40X40-SUS |
HK50X30-SUS |
HK50X40-SUS |
HK50X50-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 751.73 | 1 Piece(s) | 7 Day(s) | 10 | 5 | [Others] No Hole | - | [Stainless Steel] SCS13 (SUS304 Equivalent Product) | - | [Others] Electrolytic Polishing | 40 | 25 | ||
฿ 918.64 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 30 | [Stainless Steel] SUS303 | No | No | 40 | 25 | ||
฿ 979.37 | 1 Piece(s) | 60 Day(s) | 10 | M8 | Male thread | 40 | [Stainless Steel] SUS303 | No | No | 40 | 25 | ||
฿ 1,125.85 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 30 | [Stainless Steel] SUS303 | No | No | 50 | 32 | ||
฿ 1,241.16 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 40 | [Stainless Steel] SUS303 | No | No | 50 | 32 | ||
฿ 1,252.10 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 50 | [Stainless Steel] SUS303 | No | No | 50 | 32 |
How can we improve?
How can we improve?