1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knurling Knob Soft (KN-SOFT)

Knurling Knob Soft (KN-SOFT)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Soft touch and easy grip.
[Features]
· A soft touch knob in which the grip portion is covered with a thermoplastic elastomer (TPE).
· The soft touch helps relieve user fatigue.

Part Number
KN45ASOFT
KN45AX10SOFT
KN45AX20SOFT
KN45RSOFT
KN45SOFT
KN45X16SOFT
KN45X30SOFT
KN45X50SOFT
KN55ASOFT
KN55AX16SOFT
KN55AX30SOFT
KN55AX50SOFT
KN55RSOFT
KN55SOFT
KN55X20SOFT
KN55X30SOFT
KN55X50SOFT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Mounting Section Material Male Tip Machining Set Screw Thread Machining Female Thread, Round hole processing Mounting Section Surface Treatment Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

฿ 345.32

KNOBS 1 Piece(s) 7 Day(s) 10M6Female Thread12Brass--Blind HoleNo4424

฿ 344.39

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread10[Steel] SteelNo--Zinc Plating4424

฿ 320.95

KNOBS 1 Piece(s) 5 Day(s) 10M6Male thread20[Steel] SteelNo--Zinc Plating4424

฿ 460.05

KNOBS 1 Piece(s) 5 Day(s) 106Round hole14Brass-NoBlind Hole / Accuracy HoleNo4424

฿ 320.95

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread13Brass--Blind HoleNo4424

฿ 345.63

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread16[Steel] SteelNo--Zinc Plating4424

฿ 346.25

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread30[Steel] SteelNo--Zinc Plating4424

฿ 392.54

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread50[Steel] SteelNo--Zinc Plating4424

฿ 396.30

KNOBS 1 Piece(s) 5 Day(s) 10M8Female Thread20Brass--Blind HoleNo5430

฿ 380.57

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread16[Steel] SteelNo--Zinc Plating5430

฿ 382.12

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread30[Steel] SteelNo--Zinc Plating5430

฿ 429.04

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread50[Steel] SteelNo--Zinc Plating5430

฿ 481.56

KNOBS 1 Piece(s) 7 Day(s) 108Round hole20Brass-NoBlind Hole / Accuracy HoleNo5430

฿ 381.19

KNOBS 1 Piece(s) 7 Day(s) 10M10Female Thread18Brass--Blind HoleNo5430

฿ 382.43

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread20[Steel] SteelNo--Zinc Plating5430

฿ 383.21

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread30[Steel] SteelNo--Zinc Plating5430

฿ 535.65

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread50[Steel] SteelNo--Zinc Plating5430

Loading...

  1. 1

Basic Information

Main Body Type Round shape Main Body Material Polypropylene + Thermoplastic Elastomers (TPE) Coating Types of round-shaped Cylindrical Shape
4-side finish Knurling Additional Function No Main Body Surface Treatment No
Main Body Color Matt Black