(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Utilizes commercially available hexagon bolts and hexagonal nuts, so knobs with suitable specifications can be made.
Mounting Section Type | Round hole | Mounting Section Length L(mm) | 5 | Main Body Type | Round shape |
---|---|---|---|---|---|
Main Body Material | Polyamide | Types of round-shaped | Cylindrical Shape | Mounting Section Material | Polyamide |
Set Screw Thread Machining | No | 4-side finish | Dimple | Additional Function | No |
Female Thread, Round hole processing | Blind Hole | Main Body Surface Treatment | No | Mounting Section Surface Treatment | No |
Main Body Color | Matt Black | the color of center cap | Gray |
Please check the type/dimensions/specifications of the part SMFK30M6 in the Self Make Flute Knob (SMFK) series.
Part Number |
---|
SMFK40M8 |
SMFK50M10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|
฿ 204.82 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 42 | 26 | ||
฿ 227.61 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 53 | 32 |
How can we improve?
How can we improve?