(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Stainless steel knob resistant to bacteria and stains. ·No knurling applied.
Mounting Section Type | Female Thread | Main Body Type | Round shape | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Types of round-shaped | Mushroom Shape | Mounting Section Material | Stainless Steel | Additional Function | No |
Female Thread, Round hole processing | Blind Hole | Main Body Surface Treatment | Electrolytic Polishing | Mounting Section Surface Treatment | No |
Main Body Color | Silver |
Please check the type/dimensions/specifications of the part KK20-SUS in the Stainless Steel Knurled Knob (KK) series.
Part Number |
---|
KK20A-SUS |
KK25-SUS |
KK32-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 601.91 | 1 Piece(s) | 5 Day(s) | 10 | M5 | 10 | 21 | 21 | ||
฿ 677.17 | 1 Piece(s) | 5 Day(s) | 10 | M6 | 10 | 25 | 25 | ||
฿ 978.13 | 1 Piece(s) | 5 Day(s) | 10 | M8 | 14 | 33 | 33 |
How can we improve?
How can we improve?