(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel knobs suitable for use in food machinery and sanitary equipment.
You can choose from two thread diameters, (M5 or M6, M8 or M10) with the same size.
Part Number |
---|
WK50-SUS |
WK50A-SUS |
WK75-SUS |
WK75A-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,114.51 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | 10 | 50 | 24 | ||
฿ 1,114.51 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | 10 | 50 | 24 | ||
฿ 1,318.00 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | 14 | 75 | 35 | ||
฿ 1,277.81 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | 14 | 75 | 35 |
Loading...
Mounting Section Type | Female Thread | Main Body Type | T Shaped | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Section Material | Stainless Steel | T Shaped Kind | Wing | Additional Function | No |
Female Thread, Round hole processing | Blind Hole | Main Body Surface Treatment | Electrolytic Polishing | Mounting Section Surface Treatment | No |
Main Body Color | Silver |
How can we improve?
How can we improve?