(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has a star shape grip that you can grasp easily and has a soft feeling.
[Features]
· The grip portion a soft touch knob covered with a thermoplastic elastomer (TPE).
- Provides a soft feeling and doesn't cause fatigue
Part Number |
---|
STK66SOFT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Main Body Surface Treatment | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 463.43 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Female Thread | - | Brass | - | Blind Hole | [Others] Matt Black | Zinc Plating | - | - | - |
Loading...
Main Body Type | Polygon | Main Body Material | Polypropylene + Thermoplastic Elastomers (TPE) Coating | Polygon, type | Pentagon |
---|---|---|---|---|---|
Additional Function | No |
Please check the type/dimensions/specifications of the part STK66SOFT in the Star Knob Soft (STK-SOFT) series.
Part Number |
---|
STK43X16SOFT |
STK43X20SOFT |
STK43X25SOFT |
STK66X20SOFT |
STK77SOFT |
STK77X30SOFT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Main Body Surface Treatment | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 293.99 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 16 | [Steel] Steel | No | - | No | Zinc Plating | 43 | 29 | Matt Black | ||
฿ 316.08 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | No | Zinc Plating | 43 | 29 | Matt Black | ||
฿ 294.94 | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 25 | [Steel] Steel | No | - | No | Zinc Plating | 43 | 29 | Matt Black | ||
฿ 422.62 | 1 Piece(s) | 7 Day(s) | 10 | M10 | Male thread | 20 | [Steel] Steel | No | - | [Others] Matt Black | Zinc Plating | - | - | - | ||
฿ 502.01 | 1 Piece(s) | 7 Day(s) | 10 | M12 | Female Thread | - | Brass | - | Blind Hole | [Others] Matt Black | Zinc Plating | - | - | - | ||
฿ 464.83 | 1 Piece(s) | 7 Day(s) | 10 | M12 | Male thread | 30 | [Steel] Steel | No | - | [Others] Matt Black | Zinc Plating | - | - | - |
How can we improve?
How can we improve?