1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Revolving Handles (ER,FR,SFR)

Engineering Plastic Revolving Handles (ER,FR,SFR)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 165.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· By adjusting the mounting bolt, the FR type's folding direction can be set to any angle within a range of 0° to 360°.
· The FR type can be mounted by tightening the hex socket on the tip of the thread section with a wrench.

Specification

●Heat Resistant Temperature: -

Materials

●Screw: Steel
Part Number
ER18
ER18-SUS
ER22
ER22-SUSSALE
ER28
ER28-SUS
FR18SALE
FR22ASALE
FR22B
FR28
SFR18SALE
SFR22SALE
SFR28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes Mounting Section Material Mounting Section Surface Treatment Mounting Method Nominal of Thread Grip thickness D
(mm)
Grip length
(mm)
Specifications

฿ 165.85

GRIPS 1 Piece(s) Same day 10Rotation Shape[Steel] Steel[Chrome Plating] Chrome PlatingMale threadM81866Cylinder Type

฿ 455.02

GRIPS 1 Piece(s) Same day 10Rotation ShapeStainless SteelNoMale threadM81866Cylinder Type

฿ 217.44

GRIPS 1 Piece(s) Same day 10Rotation Shape[Steel] Steel[Chrome Plating] Chrome PlatingMale threadM102285Cylinder Type

฿ 591.41

฿ 337.40

GRIPS 1 Piece(s) Same day 10Rotation ShapeStainless SteelNoMale threadM102285Cylinder Type

฿ 354.00

GRIPS 1 Piece(s) Same day 10Rotation Shape[Steel] Steel[Chrome Plating] Chrome PlatingMale threadM1228107Cylinder Type

฿ 977.89

GRIPS 1 Piece(s) 5 Day(s) 10Rotation ShapeStainless SteelNoMale threadM1228107Cylinder Type

฿ 731.00

฿ 504.17

GRIPS 1 Piece(s) Same day 10Rotation Folding[Steel] Steel[Chrome Plating] Chrome PlatingMale threadM81881Bending Type

฿ 782.00

฿ 539.11

GRIPS 1 Piece(s) Same day 10Rotation Folding[Steel] Steel[Chrome Plating] Chrome PlatingMale threadM82299.5Bending Type

฿ 659.10

GRIPS 1 Piece(s) Same day 10Rotation Folding[Steel] Steel[Chrome Plating] Chrome PlatingMale threadM102299.5Bending Type

฿ 822.00

GRIPS 1 Piece(s) 12 Day(s) 10Rotation Folding[Steel] Steel[Chrome Plating] Chrome PlatingMale threadM1228120Bending Type

฿ 677.54

฿ 393.18

GRIPS 1 Piece(s) Same day 10Rotation Folding[Steel] Steel[Chrome Plating] Chrome PlatingFemale ThreadM61880.5Bending Type

฿ 700.86

฿ 377.20

GRIPS 1 Piece(s) Same day 10Rotation Folding[Steel] Steel[Chrome Plating] Chrome PlatingFemale ThreadM82299.5Bending Type

฿ 790.71

GRIPS 1 Piece(s) 5 Day(s) 10Rotation Folding[Steel] Steel[Chrome Plating] Chrome PlatingFemale ThreadM828120Bending Type

Loading...

  1. 1

Basic Information

Shape Stick type (straight) Grip Material Polyamide Grip surface No