1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Breather Cap (Sealing Type) (BSC-3/8)

OIL CAPS

Breather Cap (Sealing Type) (BSC-3/8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 994.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An oil cap for switching between allowing air to circulate through the tank and blocking it. Setting the cap to the 'block air circulation' position can prevent oil leaks during transportation or when it falls over.

Part Number
BSC-3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 994.83

OIL CAPS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Section Diameter G G3/8 Height H(mm) 33 Color Matt Black
Air Filter Presence

Please check the type/dimensions/specifications of the part BSC-3/8 in the Breather Cap (Sealing Type) (BSC-3/8) series.