1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Breather Cap (BN-38S)

OIL CAPS

Breather Cap (BN-38S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 846.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin air breather caps for inserting into pipes. With environmentally-friendly air filters.

[Features]
· Push lock mounting.
· The structure is ventilated and allows air to pass freely in and out, even when the cap is attached.
· Safety mechanism: even when temporary but significant differences in pressure occur within the tank due to sudden temperature rises or oil backlash, the system is able to regain an equilibrium with the external air pressure.
· Ideal for use with compressor boosters and pressure reducers that are prone to severe increases and decreases in the amount of oil.
·Also, the ventilation holes feature built-in air filters, preventing environmental pollution due to oil fumes.

Part Number
BN-38S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 846.21

OIL CAPS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Color Matt Orange Air Filter Presence Applicable Pipe Dia. Outer Diameter: max.φ39 Inner Diameter: min.φ32

Please check the type/dimensions/specifications of the part BN-38S in the Breather Cap (BN-38S) series.