1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Basket Filter (BFB, BFT)

Basket Filter (BFB, BFT)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,608.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin basket filters available as either a twist-lock type or screw type.
[Features]
· Can be used in a set with breather caps (BM, BR) or pressure caps (PR).
· Tank top mounting type oil filter.
· Gasket prevents oil leakage.
· Operating temperature: 0°C to 90°C.
[Applications]
· Applicable cap part numbers: BFB: BR-39B, PR-39B, BFT: BM-1.1/4, BR-1.1/4T, PR-1.1/4T.

Twist-Lock Type And Screw Type Available

BFB (twist lock type flange) external appearance

BFB (twist lock type flange) external appearance

BFT (screw type flange) external appearance

BFT (screw type flange) external appearance

BFB (twist lock type flange) dimensional drawing

BFB (twist lock type flange) dimensional drawing

BFT (screw type flange) dimensional drawing

BFT (screw type flange) dimensional drawing

Part NumberFlangeBasketGasketTapping Screw
BFBSUM22L
Zinc plating
Polypropylene
Matte black
Grating: 0.9 × 3 mm
Nitrile rubber
(NBR)
SUM22L
Zinc plating
BFTPolyamide
(Glass fiber reinforced)
Matte black
Part Number
BFBSALE
BFTSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFlange Material Cap Mounting Method Cap Mounting Section Diameter

฿ 1,608.33

฿ 965.16

OIL CAPS 1 Piece(s) Same day 10SteelTwist Lock Methodφ39

฿ 1,683.33

฿ 1,010.17

OIL CAPS 1 Piece(s) Same day 10PolyamideScrew-InG1 1/4

Loading...

  1. 1