1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star-Shaped Window (FG-N, FE) (FE-9)

OIL CAPS

Star-Shaped Window (FG-N, FE) (FE-9)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Oil window with a star-shaped reflection plate.
[Features]
· A star-shaped aluminum plate is contained within, making it easy to check the amount of oil.
· Screw mounting.
· Operating temperature (FG-N): -30°C to +100°C, (FE): -30°C to +110°C.
[Applications]
· As an oil level indicator.

Features

●Star type oil gauge

Specification

●Threaded type
●Heat Resistance Temperature: 110°C

Materials

●Body, Window: Special Transparent Polyamide(PA-T)
●Level Panel: Aluminum(A1050P)
●Packing: Nitrile rubber(NBR)

Warning

●Since the plastic will absorb water and will expand, please avoid usage in water tank.
●Alcohol should not be used.
Part Number
FE-9 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Designation of Circular Screw Thread Body Material Maximum Operating Temperature
(℃)
Color

฿ 119.00

฿ 82.11

OIL CAPS 1 Piece(s) Same day 10G1/4[Plastic] Special Transparent Polyamide110Transparency

Loading...

  1. 1

Basic Information

Type Star type Circular Type Screw-In Type Additional Functions for Level Visibility No
Other Added Functions No Seal Portion Material Nitrile Rubber (NBR)

Please check the type/dimensions/specifications of the part FE-9 in the Star-Shaped Window (FG-N, FE) series.

Products with similar specification

Part Number
FE-20
FE-24
FE-30
FG-10N
FG-13N
FG-16N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Designation of Circular Screw Thread Body Material Maximum Operating Temperature
(℃)
Color

฿ 222.00

1 Piece(s) 1 Day(s) 10G3/4[Plastic] Special Transparent Polyamide110Transparency

฿ 258.00

1 Piece(s) Same day 10G1[Plastic] Special Transparent Polyamide110Transparency

฿ 379.00

1 Piece(s) 1 Day(s) 10G1 1/4[Plastic] Special Transparent Polyamide110Transparency

฿ 358.33

1 Piece(s) 1 Day(s) 10G3/8[Plastic] Polyamide100Black

฿ 300.00

1 Piece(s) 1 Day(s) 10G1/2[Plastic] Polyamide100Black

฿ 263.74

1 Piece(s) 7 Day(s) 10G3/4[Plastic] Polyamide100Black