Oil Cap (CP)

Brand :
IMAO
Caution
Product Description
Cap for oilholes.
[Features]
· Operating temperature -30°C to +120°C.
· Resin orthodox type.
· Main body (polyamide, matte black) oil seal (nitrile rubber [NBR]).
[Applications]
· Can be used for oils tanks.
Resin Orthodox Type Oil Cap

CP external appearance

CP dimensional drawing

CP dimensional drawing
| Part Number | G | L | D | H | Mass (g) |
|---|---|---|---|---|---|
| CP-1/4 | G1/4 | 9 | 20.5 | 19 | 10 |
| CP-3/8 | G3/8 | 25 | 21 | 12 | |
| CP-1/2 | G1/2 | 11 | 28.5 | 25 | 14 |
| CP-3/4 | G3/4 | 12 | 34.5 | 27 | 22 |
| CP-1 | G1 | 13 | 42.5 | 28.5 | 28 |
| CP-1.1/4 | G1 1/4 | 52 | 32 | 52 | |
| CP-1.1/2 | G1 1/2 | 57.5 | 34 | 63 |