1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pin Lock Hinge (PLH581/582)

Pin Lock Hinge (PLH581/582)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 163.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hinge made completely from resin.
[Features]
· Hinge for detaching door by removing pin.
· Type that is installed by cutting the corners of the door.
[Applications]
· Ideal for operation panels and control panels, etc.

Pin Lock Hinge (PLH581, 582)

Pin Lock Hinge

Pin Lock Hinge

Dimensional Drawing

Dimensional Drawing

Features

  • Made completely from resin

Material

  • Body: Polyamide (Glass fiber reinforced), black
  • Pivot pin: Polyamide, black

Details

Part NumberDoor ThicknessWeight
(g)
PLH5811.0 to 1.25 mm8
PLH5821.5 to 2.0 mm

Usage Example/Method

Mounting Point

Mounting Point

Notes

The material properties of the resin may degrade when used under high temperatures or high humidity conditions.

Part Number
PLH581
PLH582SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDoor Thickness
(mm)

฿ 171.35

HINGES 1 Piece(s) 7 Day(s) 101.0~1.25

฿ 163.80

฿ 87.81

HINGES 1 Piece(s) Same day 101.5~2.0

Loading...

  1. 1

Basic Information

Length L(mm) 26 Width W(mm) 21 Body Material Polyamide
Main Body Type Detachable Hinges Operating Environment Standard Mounting Method Others
Additional Function No Type of Detachable Hinges Simplicity removable type Main Body Surface Treatment No
Reversed Left and Right Combination Turning Angle(deg) 180 Main Body Color Black