1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Hinge (SQH, SQS) (SQS1439)

HINGES

Square Hinge (SQH, SQS) (SQS1439)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metal square hinge. The SUS type uses the exceptionally rust-resistant SUS304.

 
Part Number
SQS1439
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Body Material Operating Environment Main Body Surface Treatment

฿ 1,491.62

HINGES 1 Piece(s) 7 Day(s) 1039.215Stainless SteelCorrosion ResistanceNo

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Mounting Method Screw Additional Function No
Mounting Screw Hole Type Male thread Turning Angle(deg) 360 Main Body Color Silver

Please check the type/dimensions/specifications of the part SQS1439 in the Square Hinge (SQH, SQS) series.

Products with similar specification

Part Number
SQH1426
SQH1439
SQH2033
SQH2049
SQS2049
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Body Material Operating Environment Main Body Surface Treatment

฿ 436.68

1 Piece(s) 7 Day(s) 1025.615SteelStandardZinc Plating

฿ 606.94

1 Piece(s) 7 Day(s) 1039.215SteelStandardZinc Plating

฿ 608.49

1 Piece(s) 7 Day(s) 1032.520SteelStandardZinc Plating

฿ 767.63

1 Piece(s) 5 Day(s) 104920SteelStandardZinc Plating

฿ 2,253.07

1 Piece(s) 7 Day(s) 104920Stainless SteelCorrosion ResistanceNo