1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Slip Joint Hinge (ESJB)

Engineering Plastic Slip Joint Hinge (ESJB)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 272.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin hinge which can adjust inclination of a door by rotating the pin.

[Features]
· With door alignment function

Part Number
ESJB2864HH
ESJB2864HT
ESJB2864TH
ESJB2864TT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Screw Hole Type Mounting Method Details

฿ 308.42

HINGES 1 Piece(s) 7 Day(s) 10Female ThreadDoor Side Female Thread/Frame Side Female Thread

฿ 278.46

HINGES 1 Piece(s) 7 Day(s) 10OthersDoor Side Female Thread/Frame Side Male Thread

฿ 278.05

HINGES 1 Piece(s) 7 Day(s) 10OthersDoor Side Male Thread/Frame Side Female Thread

฿ 272.57

HINGES 1 Piece(s) 5 Day(s) 10Male threadDoor Side Male Thread/Frame Side Male Thread

Loading...

  1. 1

Basic Information

Length L(mm) 64 Width W(mm) 28 Body Material Polyamide
Main Body Type Detachable Hinges Operating Environment Standard Mounting Method Screw
Additional Function No Type of Detachable Hinges Standard Allowable Load(N) 590
Main Body Surface Treatment No Reversed Left and Right Combination Turning Angle(deg) 360
Main Body Color Black