(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High precision and smooth ball bearing slide rail. Manual disconnect / over-travel type (rail width 35 mm)
[Features]
· Manual disconnect lock type.
· During full travel the middle / drawer members are locked.
· By operating the disconnect spring button, the lock is released and the drawer member is disengaged.
· Same process while inserting.
· Auto-disconnect also available. (accepting orders).
· 3-step pull over-travel type.
· Rubber cushion for buffer stop
Part Number |
---|
RS35D-12M |
RS35D-14M |
RS35D-16M |
RS35D-18M |
RS35D-20M |
RS35D-22M |
RS35D-24M |
RS35D-26M |
RS35D-28M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke Lt (mm) | Rail Length Ls (mm) | Load Rating (N/Pair) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,348.37 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 327.2 | 304.8 | 623 | ~350 | ~700 | ||
฿ 1,401.35 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 377.9 | 355.6 | 586 | ~400 | ~600 | ||
฿ 1,529.33 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 428.7 | 406.4 | 555 | ~450 | ~600 | ||
฿ 1,730.09 | SLIDE RAILS | 1 Piece(s) | 5 Day(s) | 10 | 479.5 | 457.2 | 516 | ~500 | ~600 | ||
฿ 1,710.29 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 530.3 | 508 | 475 | ~550 | ~500 | ||
฿ 1,838.26 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 581.2 | 558.8 | 444 | ~600 | ~500 | ||
฿ 1,928.74 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 631.9 | 609.6 | 413 | ~650 | ~500 | ||
฿ 2,056.71 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | - | 682.7 | 660.4 | 382 | ~700 | ~400 | ||
฿ 2,147.19 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 733.5 | 711.2 | 355 | ~750 | ~400 |
Loading...
Types | Slide Shape | Rail Material | Steel | Rail Stage Number | 3 |
---|---|---|---|---|---|
Height(mm) | 19.1 | Width(mm) | 35.3 | Rail Surface Treatment | Gloss Chromate Treatment |
Locking Mechanism | Presence | Removal and Refitting | Allowed |
How can we improve?
How can we improve?