1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Number)

HANDWHEELS

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 519.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number
RP315ER-H28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

฿ 3,295.13

HANDWHEELS 1 Piece(s) 9 Day(s) 10315[Polypropylene] PolypropyleneRound hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ28mm---

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Surface of Handle No

Please check the type/dimensions/specifications of the part RP315ER-H28 in the Round Rim-Type Engineering Plastic Handwheel (NRP, RP) series.

Products with similar specification

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
RP315ER-H30
RP315ER-H32
RP315ER-H35
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

฿ 783.82

1 Piece(s) 9 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12mm---

฿ 783.82

1 Piece(s) 9 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13mm---

฿ 783.82

1 Piece(s) 9 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14mm---

฿ 3,295.13

1 Piece(s) 9 Day(s) 10315[Polypropylene] PolypropyleneRound hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ30mm---

฿ 3,295.13

1 Piece(s) 37 Day(s) 10315[Polypropylene] PolypropyleneRound hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ32mm---

฿ 3,295.13

1 Piece(s) 9 Day(s) 10315[Polypropylene] PolypropyleneRound hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ35mm---