(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.
Part Number |
---|
RP100ER-SUS-H16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,039.54 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | Presence (2 place) | SUS303 | Shaft hole, press screw holes at two location | φ16mm | - | - | - |
Loading...
Types of Handle | Morning Glory | Surface of Handle | No |
---|
Please check the type/dimensions/specifications of the part RP100ER-SUS-H16 in the Round Rim-Type Engineering Plastic Handwheel (NRP, RP) series.
Part Number |
---|
NRP100-H12 |
NRP100-H13 |
NRP100-H14 |
RP100ER-SUS-H17 |
RP100ER-SUS-S10 |
RP100ER-SUS-S12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 783.82 | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ12mm | - | - | - | ||
฿ 783.82 | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ13mm | - | - | - | ||
฿ 783.82 | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ14mm | - | - | - | ||
฿ 2,039.54 | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | Presence (2 place) | SUS303 | Shaft hole, press screw holes at two location | φ17mm | - | - | - | ||
฿ 1,885.59 | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polypropylene] Polypropylene | Square Hole | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Square Hole | - | 10mm | - | - | ||
฿ 1,885.59 | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polypropylene] Polypropylene | Square Hole | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Square Hole | - | 12mm | - | - |
How can we improve?
How can we improve?