(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.
Part Number |
---|
RP100ER-SUSHN10 |
RP100ER-SUSHN11 |
RP100ER-SUSHN12 |
RP100ER-SUSHN13 |
RP100ER-SUSHN14 |
RP100ER-SUSHN15 |
RP100ER-SUSHN16 |
RP100ER-SUSHN17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,065.65 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
฿ 2,065.65 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
฿ 2,065.65 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
฿ 2,065.65 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
฿ 2,065.65 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
฿ 2,065.65 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
฿ 2,065.65 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
฿ 2,065.65 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) |
Loading...
Types of Handle | Morning Glory | Surface of Handle | No |
---|
How can we improve?
How can we improve?