1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ergo Board Clamp Handle (EBCH-R)

Ergo Board Clamp Handle (EBCH-R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 898.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from polyamide with added glass fiber. Features a high level of mechanical strength and a sturdy ribbed structure. Select from different colors for the cap.

[Features]
· The cap is available in six colors.
· The face of the boss hole can be easily covered using the included cap.
· The crank features a sturdy ribbed structure.
· Pilot holes have already been machined.

Part Number
EBCH100R-BR
EBCH100R-GR
EBCH100R-LB
EBCH100R-OG
EBCH100R-RE
EBCH100R-YE
EBCH125R-BR
EBCH125R-GR
EBCH125R-LB
EBCH125R-OG
EBCH125R-RE
EBCH125R-YE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSH
(mm)
D1
(Ø)
d
(Ø)
the color of center cap

฿ 1,049.89

HANDWHEELS 1 Piece(s) 5 Day(s) 10892412Black

฿ 898.74

HANDWHEELS 1 Piece(s) 7 Day(s) 10892412Gray

฿ 898.74

HANDWHEELS 1 Piece(s) 7 Day(s) 10892412Light blue

฿ 923.75

HANDWHEELS 1 Piece(s) 7 Day(s) 10892412Orange

฿ 898.74

HANDWHEELS 1 Piece(s) 7 Day(s) 10892412Red

฿ 898.74

HANDWHEELS 1 Piece(s) 7 Day(s) 10892412Yellow

฿ 1,251.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10104.52814Black

฿ 1,251.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10104.52814Gray

฿ 1,251.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10104.52814Light blue

฿ 1,251.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10104.52814Orange

฿ 1,251.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10104.52814Red

฿ 1,251.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10104.52814Yellow

Loading...

  1. 1

Basic Information

Types of Handle Revolving Crank Handles Material of Handle Material Polyamide Mounting Section Hole Drilling Round hole (accuracy hole)
Grip Presence Grip Type Rotation Type Surface of Handle No
Grip Material Polypropylene Grip Surface No Set Screw Thread Machining No
Additional Work No