(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handle for tightening and loosening screws without tools.
[Features]
· Lift the handle to disengage the teeth from the locking element.
· Mini-type with small turning radius.
· Can be used in tight places where a handle cannot be turned 36°.
· After screw tightening, the lifted handle can be moved to an arbitrary position.
· Main unit available in 4 colors (silver, black, red and orange).
[Applications]
· Ideal for position-adjusting parts, such as slides and long holes, etc.
Dimensional Drawing
Size | M | No. of Teeth | Standard (Applicable Tool Size) | ||
---|---|---|---|---|---|
Flathead Screwdriver | Torx | ||||
MKF MKR | 3 | M3 × 0.5 | 16 | (-) 5.5 | T20 |
4 | M4 × 0.7 | ||||
5 | M5 × 0.8 |
Part Number | Weight (g) |
---|---|
MKF3-** | 36 |
MKF4-** | |
MKF5-** |
Part Number | L | Weight (g) |
---|---|---|
MKR4×10-** | 10 | 29 |
MKR4×15-** | 15 | 30 |
MKR4×20-** | 20 | 31 |
MKR4×25-** | 25 | 32 |
MKR4×30-** | 30 | 33 |
MKR4×35-** | 35 | 34 |
MKR4×40-** | 40 | 35 |
MKR4×45-** | 45 | 36 |
MKR4×50-** | 50 | 37 |
MKR5×10-** | 10 | 29 |
MKR5×15-** | 15 | 30 |
MKR5×20-** | 20 | 31 |
MKR5×25-** | 25 | 32 |
MKR5×30-** | 30 | 33 |
MKR5×35-** | 35 | 34 |
MKR5×40-** | 40 | 35 |
MKR5×45-** | 45 | 36 |
MKR5×50-** | 50 | 37 |
Stud-type tightening capacity measurement diagram
Size | MKR | |
---|---|---|
4 | 5 | |
Thread Diameter | M4 | M5 |
Turning Radius (mm) | 30 | 30 |
Load Capacity (N) | 70 | 135 |
Allowable Tightening Force (kN) | 1.8 | 3.1 |
Lift the handle to disengage the teeth from the locking element.
Turn the lifted handle to a desired position.
When the handle is released, the return spring automatically engages the teeth again for further tightening.
(When the number of teeth is 16, the teeth engage with the locking element every= 22.5° (22.5° = 360°/16).)
Part Number |
---|
MKF3-BR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 289.94 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | M3 | - | - | Black |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Rotating Radius R(mm) | 30 |
Main Body/Lever Material | Zinc Die-Casting | Main Body/Lever Surface Treatment | Paint | Mounting Section Material | SUM22L |
Mounting Section Surface Treatment | Black Oxide Coating | Adjustment screw for gap | No |
Please check the type/dimensions/specifications of the part MKF3-BR in the Mini Clamp Lever (MKF, MKR) series.
Part Number |
---|
MKF3-OG |
MKF3-RE |
MKF3-SV |
MKF4-BR |
MKF4-OG |
MKF4-RE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 309.08 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | M3 | - | - | Orange | ||
฿ 286.35 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | M3 | - | - | Red | ||
฿ 289.94 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | M3 | - | - | Silver | ||
฿ 289.94 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | M4 | - | - | Black | ||
฿ 289.94 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | M4 | - | - | Orange | ||
฿ 286.35 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | M4 | - | - | Red |
How can we improve?
How can we improve?