(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to clamp or unclamp.
[Features]
· Since the thread section of the male thread type rotates, the direction of the lever can be adjusted freely.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | L-Shaped Clamp Lever Shape | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Surface Treatment | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,119.00 ฿ 772.11 | CLAMPS | 1 Piece(s) | Same day | 10 | No Set Screw | Female Thread | 40 | Black Oxide Coating | Black Oxide Coating | M4 | - | 900 | Through | 1.8 | Black | ||
฿ 1,155.99 ฿ 693.71 | CLAMPS | 1 Piece(s) | Same day | 10 | No Set Screw | Female Thread | 40 | Electroless Nickel Plating | Electroless Nickel Plating | M4 | - | 900 | Through | 1.8 | Gray | ||
฿ 1,304.01 | LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 40 | Electroless Nickel Plating | Electroless Nickel Plating | M4 | 15 | 1800 | - | 1.8 | - | ||
฿ 1,024.29 ฿ 557.11 | LEVER | 1 Piece(s) | Same day | 10 | Set Screw Type | Male thread | 40 | Black Oxide Coating | Black Oxide Coating | M4 | 20 | 900 | - | 1.8 | Black | ||
฿ 1,196.17 | IMAO | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 40 | Electroless Nickel Plating | Electroless Nickel Plating | M4 | 20 | 1800 | - | 1.8 | - | ||
฿ 1,236.44 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 40 | Black Oxide Coating | Black Oxide Coating | M4 | 30 | 900 | - | 1.8 | Black | ||
฿ 1,347.58 | LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 40 | Electroless Nickel Plating | Electroless Nickel Plating | M4 | 30 | 1800 | - | 1.8 | - | ||
฿ 100.00 | IMAO | 1 Piece(s) | Quote | 10 | Set Screw Type | Male thread | 40 | Black Oxide Coating | Black Oxide Coating | M4 | 40 | 900 | - | 1.8 | Black | ||
฿ 1,350.39 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 40 | Electroless Nickel Plating | Electroless Nickel Plating | M4 | 40 | 1800 | - | 1.8 | - | ||
฿ 1,315.00 | CLAMPS | 1 Piece(s) | 1 Day(s) | 10 | No Set Screw | Female Thread | 50 | Black Oxide Coating | Black Oxide Coating | M5 | - | 1300 | Through | 2.3 | Black | ||
฿ 1,124.91 ฿ 751.10 | CLAMPS | 1 Piece(s) | Same day | 10 | No Set Screw | Female Thread | 50 | Electroless Nickel Plating | Electroless Nickel Plating | M5 | - | 1300 | Through | 2.3 | Gray | ||
฿ 1,315.36 ฿ 684.51 | LEVER | 1 Piece(s) | Same day | 10 | Set Screw Type | Male thread | 50 | Black Oxide Coating | Black Oxide Coating | M5 | 20 | 1300 | - | 2.3 | Black | ||
฿ 1,392.80 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 50 | Electroless Nickel Plating | Electroless Nickel Plating | M5 | 20 | 2300 | - | 2.3 | - | ||
฿ 1,188.74 ฿ 713.36 | LEVER | 1 Piece(s) | Same day | 10 | Set Screw Type | Male thread | 50 | Black Oxide Coating | Black Oxide Coating | M5 | 30 | 1300 | - | 2.3 | Black | ||
฿ 1,448.97 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 50 | Electroless Nickel Plating | Electroless Nickel Plating | M5 | 30 | 2300 | - | 2.3 | - | ||
฿ 1,364.62 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 50 | Black Oxide Coating | Black Oxide Coating | M5 | 40 | 1300 | - | 2.3 | Black | ||
฿ 1,432.57 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 50 | Electroless Nickel Plating | Electroless Nickel Plating | M5 | 40 | 2300 | - | 2.3 | - | ||
฿ 1,364.78 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 50 | Black Oxide Coating | Black Oxide Coating | M5 | 50 | 1300 | - | 2.3 | Black | ||
฿ 1,432.72 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 50 | Electroless Nickel Plating | Electroless Nickel Plating | M5 | 50 | 2300 | - | 2.3 | - | ||
฿ 1,344.00 ฿ 927.09 | CLAMPS | 1 Piece(s) | Same day | 10 | No Set Screw | Female Thread | 63 | Black Oxide Coating | Black Oxide Coating | M6 | - | 2400 | Through | 2.7 | Black | ||
฿ 1,390.90 | CLAMPS | 1 Piece(s) | 5 Day(s) | 10 | No Set Screw | Female Thread | 63 | Electroless Nickel Plating | Electroless Nickel Plating | M6 | - | 2400 | Through | 2.7 | Gray | ||
฿ 1,376.09 ฿ 678.55 | LEVER | 1 Piece(s) | Same day | 10 | Set Screw Type | Male thread | 63 | Black Oxide Coating | Black Oxide Coating | M6 | 20 | 2400 | - | 2.7 | Black | ||
฿ 1,555.91 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 63 | Electroless Nickel Plating | Electroless Nickel Plating | M6 | 20 | 2700 | - | 2.7 | - | ||
฿ 1,399.00 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 63 | Black Oxide Coating | Black Oxide Coating | M6 | 30 | 2400 | - | 2.7 | Black | ||
฿ 1,556.22 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 63 | Electroless Nickel Plating | Electroless Nickel Plating | M6 | 30 | 2700 | - | 2.7 | - | ||
฿ 1,486.86 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 63 | Black Oxide Coating | Black Oxide Coating | M6 | 40 | 2400 | - | 2.7 | Black | ||
฿ 1,595.83 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 63 | Electroless Nickel Plating | Electroless Nickel Plating | M6 | 40 | 2700 | - | 2.7 | - | ||
฿ 1,451.26 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 63 | Black Oxide Coating | Black Oxide Coating | M6 | 50 | 2400 | - | 2.7 | Black | ||
฿ 1,667.44 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 63 | Electroless Nickel Plating | Electroless Nickel Plating | M6 | 50 | 2700 | - | 2.7 | - | ||
฿ 1,551.66 ฿ 931.15 | CLAMPS | 1 Piece(s) | Same day | 10 | No Set Screw | Female Thread | 80 | Black Oxide Coating | Black Oxide Coating | M8 | - | 3600 | Through | 3.3 | Black | ||
฿ 1,631.51 | CLAMPS | 1 Piece(s) | Same day | 10 | No Set Screw | Female Thread | 80 | Electroless Nickel Plating | Electroless Nickel Plating | M8 | - | 3600 | Through | 3.3 | Gray | ||
฿ 1,765.92 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 80 | Black Oxide Coating | Black Oxide Coating | M8 | 25 | 3600 | - | 3.3 | Black | ||
฿ 1,962.45 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 80 | Electroless Nickel Plating | Electroless Nickel Plating | M8 | 25 | 3300 | - | 3.3 | - | ||
฿ 1,962.76 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 80 | Electroless Nickel Plating | Electroless Nickel Plating | M8 | 30 | 3300 | - | 3.3 | - | ||
฿ 1,682.08 | IMAO | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 80 | Black Oxide Coating | Black Oxide Coating | M8 | 40 | 3600 | - | 3.3 | Black | ||
฿ 2,002.68 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 80 | Electroless Nickel Plating | Electroless Nickel Plating | M8 | 40 | 3300 | - | 3.3 | - | ||
฿ 1,882.45 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 80 | Black Oxide Coating | Black Oxide Coating | M8 | 50 | 3600 | - | 3.3 | Black | ||
฿ 2,003.30 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 80 | Electroless Nickel Plating | Electroless Nickel Plating | M8 | 50 | 3300 | - | 3.3 | - | ||
฿ 1,701.37 ฿ 1,024.22 | CLAMPS | 1 Piece(s) | Same day | 10 | No Set Screw | Female Thread | 100 | Black Oxide Coating | Black Oxide Coating | M10 | - | 4800 | Through | 4.3 | Black | ||
฿ 2,089.66 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | No Set Screw | Female Thread | 100 | Electroless Nickel Plating | Electroless Nickel Plating | M10 | - | 4800 | Through | 4.3 | Gray | ||
฿ 2,028.87 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 100 | Black Oxide Coating | Black Oxide Coating | M10 | 25 | 4800 | - | 4.3 | Black | ||
฿ 2,264.71 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 100 | Electroless Nickel Plating | Electroless Nickel Plating | M10 | 25 | 4300 | - | 4.3 | - | ||
฿ 2,076.29 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 100 | Black Oxide Coating | Black Oxide Coating | M10 | 30 | 4800 | - | 4.3 | Black | ||
฿ 2,265.17 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 100 | Electroless Nickel Plating | Electroless Nickel Plating | M10 | 30 | 4300 | - | 4.3 | - | ||
฿ 2,069.57 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 100 | Black Oxide Coating | Black Oxide Coating | M10 | 40 | 4800 | - | 4.3 | Black | ||
฿ 2,305.41 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 100 | Electroless Nickel Plating | Electroless Nickel Plating | M10 | 40 | 4300 | - | 4.3 | - | ||
฿ 2,070.50 | IMA LEVER | 1 Piece(s) | 5 Day(s) | 10 | Set Screw Type | Male thread | 100 | Black Oxide Coating | Black Oxide Coating | M10 | 50 | 4800 | - | 4.3 | Black | ||
฿ 2,306.34 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Set Screw Type | Male thread | 100 | Electroless Nickel Plating | Electroless Nickel Plating | M10 | 50 | 4300 | - | 4.3 | - |
Loading...
Application | Clamp | Type Clamp | Cam Mechanism | Operation direction | Vertical |
---|---|---|---|---|---|
Shape | L-Shaped | Main Body/Lever Material | Steel | Mounting Section Material | Steel |
Adjustment screw for gap | No |
How can we improve?
How can we improve?