1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ergonomic Safety Adjusted Clamping Lever (ESAL)

Ergonomic Safety Adjusted Clamping Lever (ESAL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 317.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lever with curves coordinated design. .Even though the lever part is free, when the lever is pushed down, the serrations can be engaged with each other, so it is possible to prevent contact malfunction after tightening.

Part Number
ESAL44A
ESAL44B
ESAL44C
ESAL44CX16
ESAL44CX25
ESAL63A
ESAL63B
ESAL63BX20
ESAL63BX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Type Rotating Radius R
(mm)
Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)

฿ 317.34

LEVERS 1 Piece(s) 7 Day(s) 10Female Thread444--Blind Hole3.5

฿ 317.34

LEVERS 1 Piece(s) 7 Day(s) 10Female Thread445--Blind Hole3.5

฿ 332.74

LEVERS 1 Piece(s) 7 Day(s) 10Female Thread446--Blind Hole3.5

฿ 340.63

LEVERS 1 Piece(s) 7 Day(s) 10Male thread44616No-3.5

฿ 368.87

LEVERS 1 Piece(s) 7 Day(s) 10Male thread44625No-3.5

฿ 401.74

LEVERS 1 Piece(s) 7 Day(s) 10Female Thread636--Blind Hole4

฿ 401.74

LEVERS 1 Piece(s) 7 Day(s) 10Female Thread638--Blind Hole4

฿ 506.80

LEVERS 1 Piece(s) 7 Day(s) 10Male thread63820No-4

฿ 445.02

LEVERS 1 Piece(s) 7 Day(s) 10Male thread63830No-4

Loading...

  1. 1

Basic Information

Application Clamp Type Clamp Clamp Mechanism Operation direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Main Body/Lever Material Polyamide
Main Body/Lever Surface Treatment No Mounting Section Material Steel Mounting Section Surface Treatment Zinc Plating
Main Body Color Black