(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Matte Black color knob. [Materials]·Made of Aluminum.
Part Number |
---|
TH55A-M6-B |
TH67A-M8-B |
TH80A-M8-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,102.27 ฿ 602.72 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | 12 | 55 | 33 | ||
฿ 1,348.55 | KNOBS | 1 Piece(s) | 25 Day(s) | 10 | M8 | 16 | 67 | 37 | ||
฿ 1,650.28 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | 16 | 80 | 41 |
Loading...
Mounting Section Type | Female Thread | Main Body Type | T Shaped | Main Body Material | Aluminum |
---|---|---|---|---|---|
Mounting Section Material | Aluminum | T Shaped Kind | Bar | Additional Function | No |
Female Thread, Round hole processing | Blind Hole | Main Body Surface Treatment | Paint | Mounting Section Surface Treatment | No |
Main Body Color | Matt Black |
How can we improve?
How can we improve?