(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nut that enables quick fastening work.
[Features]
· Unique structure allows quick fastening.
[Applications]
· Ideal for securing parts and jigs that require replacing frequently.
Dimensional Drawing
Part Number | M | D | H | D1 | S | d | Weight (g) |
---|---|---|---|---|---|---|---|
BJ757-05001 | M5 × 0.8 | 20 | 12 | 14 | 8 | 5.2 | 25 |
BJ757-06001 | M6 × 1 | 24 | 14 | 16 | 10 | 6.2 | 38 |
BJ757-08001 | M8 × 1.25 | 30 | 17 | 20 | 12 | 8.2 | 75 |
BJ757-10001 | M10 × 1.5 | 36 | 20 | 28 | 14 | 10.3 | 130 |
BJ757-12001 | M12 × 1.75 | 40 | 24 | 32 | 16 | 12.3 | 185 |
Slide the Quick Fastening Nut over the bolt to the workpiece being bolted down, and then tighten the nut in the perpendicular position.
Part Number |
---|
BJ757-05001 |
BJ757-06001 |
BJ757-08001 |
BJ757-10001 |
BJ757-12001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 489.61 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | 20 | 12 | ||
฿ 533.74 ฿ 316.72 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | 24 | 14 | ||
฿ 665.87 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | 30 | 17 | ||
฿ 790.70 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | 36 | 20 | ||
฿ 1,038.53 ฿ 623.33 | KNOBS | 1 Piece(s) | Same day | 10 | M12 | 40 | 24 |
Loading...
Mounting Section Type | Female Thread | Main Body Type | Round shape | Main Body Material | Steel |
---|---|---|---|---|---|
Types of round-shaped | Cylindrical Shape | Mounting Section Material | Steel | 4-side finish | Knurling |
Additional Function | No | Female Thread, Round hole processing | Through | Main Body Surface Treatment | Black Oxide Coating |
Mounting Section Surface Treatment | Black Oxide Coating | Main Body Color | Black |
How can we improve?
How can we improve?