(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Offering white one suitable for medical applications. ·Long type knurled knob.
Part Number |
---|
LKF20 |
LKF20A |
LKF25 |
LKF25A |
LKF30 |
LKK20X16 |
LKK25X20 |
LKK30X25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.00 ฿ 97.11 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Female Thread | 16 | Brass | - | Blind Hole | No | 21 | 25 | ||
฿ 138.72 ฿ 83.34 | KNOBS | 1 Piece(s) | Same day | 10 | M5 | Female Thread | 16 | Brass | - | Blind Hole | No | 21 | 25 | ||
฿ 198.00 ฿ 136.11 | KNOBS | 1 Piece(s) | Same day | 10 | M8 | Female Thread | 20 | Brass | - | Blind Hole | No | 26 | 28 | ||
฿ 180.32 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 16 | Brass | - | Blind Hole | No | 26 | 28 | ||
฿ 218.00 | KNOBS | 1 Piece(s) | 14 Day(s) | 10 | M10 | Female Thread | 17 | Brass | - | Blind Hole | No | 31 | 32 | ||
฿ 128.00 ฿ 88.10 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 21 | 25 | ||
฿ 168.14 ฿ 100.98 | KNOBS | 1 Piece(s) | Same day | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 26 | 28 | ||
฿ 171.68 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 25 | [Steel] Steel | No | - | Zinc Plating | 31 | 32 |
Loading...
Main Body Type | Round shape | Main Body Material | Phenol | Types of round-shaped | Cylindrical Shape |
---|---|---|---|---|---|
4-side finish | Knurling | Additional Function | No | Main Body Surface Treatment | No |
Main Body Color | Black |
How can we improve?
How can we improve?