1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locking Key (LK, LS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Locking Key (LK, LS)
  • Locking Key (LK, LS)
  • Locking Key (LK, LS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 93.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]SUS products are completely rust prevention and suitable for food machine and sanitary equipment.

Part Number
LK4SALE
LK5SALE
LK6
LK6T
LK8A
LK8B
LK8C
LK8TB
LK8TC
LK10A
LK10TA
LS4X6
LS4X6-SUS
LS4X10
LS4X10-SUS
LS5X10
LS5X10-SUS
LS5X16SALE
LS5X16-SUS
LS5X25-SUS
LS6X10
LS6X10-SUS
LS6X16
LS6X16-SUS
LS6X20
LS6X20-SUS
LS6X25SALE
LS6X25-SUS
LS6X30-SUS
LS6X40
LS8X16
LS8X16-SUS
LS8X16B
LS8X16B-SUS
LS8X16C
LS8X16C-SUS
LS8X20-SUS
LS8X25
LS8X25-SUS
LS8X25B
LS8X25B-SUS
LS8X25C
LS8X25C-SUS
LS8X30-SUS
LS8X40
LS8X40-SUS
LS8X40B
LS8X40B-SUS
LS10X20
LS10X20A
LS10X20A-SUS
LS10X30
LS10X30A
LS10X30A-SUS
LS10X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Mounting Section Material Male Tip Machining Female Thread, Round hole processing Mounting Section Surface Treatment Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

฿ 114.50

฿ 71.10

KNOBS 1 Piece(s) Same day 10M4Female Thread6Brass-Blind HoleNo2011

฿ 106.02

฿ 71.11

KNOBS 1 Piece(s) Same day 10M5Female Thread6Brass-Blind HoleNo2613

฿ 122.15

KNOBS 1 Piece(s) 12 Day(s) 10M6Female Thread8Brass-Blind HoleNo3215

฿ 116.04

KNOBS 1 Piece(s) 7 Day(s) 10M6Female Thread12Brass-ThroughNo3215

฿ 124.66

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread8Brass-Blind HoleNo3215

฿ 226.56

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread8Brass-Blind HoleNo4017

฿ 244.11

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread10Brass-Blind HoleNo4819

฿ 158.84

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread14Brass-ThroughNo4017

฿ 245.11

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread16Brass-ThroughNo4819

฿ 268.16

KNOBS 1 Piece(s) 7 Day(s) 10M10Female Thread13Brass-Blind HoleNo5623

฿ 287.06

KNOBS 1 Piece(s) 7 Day(s) 10M10Female Thread20Brass-ThroughNo5623

฿ 93.62

KNOBS 1 Piece(s) 7 Day(s) 10M4Male thread6[Steel] SteelNo-Zinc Plating2011

฿ 239.84

KNOBS 1 Piece(s) 7 Day(s) 10M4Male thread6[Stainless Steel] Stainless SteelNo-No2011

฿ 114.65

KNOBS 1 Piece(s) 5 Day(s) 10M4Male thread10[Steel] SteelNo-Zinc Plating2011

฿ 239.84

KNOBS 1 Piece(s) 7 Day(s) 10M4Male thread10[Stainless Steel] Stainless SteelNo-No2011

฿ 116.00

KNOBS 1 Piece(s) 12 Day(s) 10M5Male thread10[Steel] SteelNo-Zinc Plating2613

฿ 284.28

KNOBS 1 Piece(s) 5 Day(s) 10M5Male thread10[Stainless Steel] Stainless SteelNo-No2613

฿ 125.48

฿ 69.80

KNOBS 1 Piece(s) Same day 10M5Male thread16[Steel] SteelNo-Zinc Plating2613

฿ 259.36

KNOBS 1 Piece(s) 7 Day(s) 10M5Male thread16[Stainless Steel] Stainless SteelNo-No2613

฿ 283.66

KNOBS 1 Piece(s) 9 Day(s) 10M5Male thread25[Stainless Steel] Stainless SteelNo-No2613

฿ 124.64

KNOBS 1 Piece(s) 5 Day(s) 10M6Male thread10[Steel] SteelNo-Zinc Plating3215

฿ 175.74

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread10[Stainless Steel] Stainless SteelNo-No3215

฿ 117.89

KNOBS 1 Piece(s) 5 Day(s) 10M6Male thread16[Steel] SteelNo-Zinc Plating3215

฿ 180.61

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread16[Stainless Steel] Stainless SteelNo-No3215

฿ 116.66

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread20[Steel] SteelNo-Zinc Plating3215

฿ 188.62

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread20[Stainless Steel] Stainless SteelNo-No3215

฿ 194.29

฿ 66.33

KNOBS 1 Piece(s) Same day 10M6Male thread25[Steel] SteelNo-Zinc Plating3215

฿ 187.23

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread25[Stainless Steel] Stainless SteelNo-No3215

฿ 196.19

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread30[Stainless Steel] Stainless SteelNo-No3215

฿ 117.13

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread40[Steel] SteelNo-Zinc Plating3215

฿ 116.97

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread16[Steel] SteelNo-Zinc Plating3215

฿ 327.41

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread16[Stainless Steel] Stainless SteelNo-No3215

฿ 239.11

KNOBS 1 Piece(s) 5 Day(s) 10M8Male thread16[Steel] SteelNo-Zinc Plating4017

฿ 325.70

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread16[Stainless Steel] Stainless SteelNo-No4017

฿ 236.27

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread16[Steel] SteelNo-Zinc Plating4819

฿ 494.42

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread16[Stainless Steel] Stainless SteelNo-No4819

฿ 349.94

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread20[Stainless Steel] Stainless SteelNo-No3215

฿ 125.90

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Steel] SteelNo-Zinc Plating3215

฿ 355.94

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Stainless Steel] Stainless SteelNo-No3215

฿ 235.96

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Steel] SteelNo-Zinc Plating4017

฿ 355.94

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Stainless Steel] Stainless SteelNo-No4017

฿ 240.97

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Steel] SteelNo-Zinc Plating4819

฿ 535.54

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Stainless Steel] Stainless SteelNo-No4819

฿ 365.52

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread30[Stainless Steel] Stainless SteelNo-No3215

฿ 126.63

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread40[Steel] SteelNo-Zinc Plating3215

฿ 371.06

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread40[Stainless Steel] Stainless SteelNo-No3215

฿ 241.12

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread40[Steel] SteelNo-Zinc Plating4017

฿ 371.06

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread40[Stainless Steel] Stainless SteelNo-No4017

฿ 228.28

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread20[Steel] SteelNo-Zinc Plating4017

฿ 240.72

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread20[Steel] SteelNo-Zinc Plating5623

฿ 614.75

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread20[Stainless Steel] Stainless SteelNo-No5623

฿ 228.59

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread30[Steel] SteelNo-Zinc Plating4017

฿ 256.45

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread30[Steel] SteelNo-Zinc Plating5623

฿ 730.85

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread30[Stainless Steel] Stainless SteelNo-No5623

฿ 258.53

KNOBS 1 Piece(s) 5 Day(s) 10M10Male thread40[Steel] SteelNo-Zinc Plating4017

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Main Body Material Polyamide (Glass Fiber Reinforced) Additional Function No
Main Body Surface Treatment No Main Body Color Matt Black