(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin knob with a streamlined design.
[Features]
· Tapped knob available with brass or SUS insert.
· Stud knob available with steel or SUS stud.
· Tapped through knob available with brass insert.
· Knobs with SUS insert are completely rustproof and are ideal for food processing machines and sanitary equipment.
· Operating temperature: -30°C to +130°C.
[Applications]
· Ideal for screw fastening parts of various devices.
FTK (tapped)
FTK-T (tapped through)
FTK (stud)
FTK (tapped) outline drawing
FTK-T (tapped through) outline drawing
FTK (stud) outline drawing
Part Number |
---|
FTK16A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 110.58 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M3 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | - |
Loading...
Main Body Type | Round shape | Main Body Material | Polyamide | Types of round-shaped | Cylindrical Shape |
---|---|---|---|---|---|
4-side finish | Dimple | Additional Function | No | Main Body Surface Treatment | No |
Main Body Color | Matt Black |
Please check the type/dimensions/specifications of the part FTK16A in the Fluted Knob (FTK) series.
Part Number |
---|
FTK16AX10 |
FTK16AX16 |
FTK16B |
FTK16C |
FTK16T |
FTK16TA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86.28 | 1 Piece(s) | Same day | 10 | M4 | Male thread | 10 | [Steel] Steel | No | - | Zinc Plating | 16 | 13 | - | ||
฿ 97.72 | 1 Piece(s) | 5 Day(s) | 10 | M4 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 16 | 13 | - | ||
฿ 102.88 | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | Not antistatic | ||
฿ 110.27 | 1 Piece(s) | 5 Day(s) | 10 | M5 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | Not antistatic | ||
฿ 117.55 | 1 Piece(s) | 12 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Through | No | 16 | 13 | Not antistatic | ||
฿ 106.64 | 1 Piece(s) | 5 Day(s) | 10 | M4 | Female Thread | 10 | Brass | - | Through | No | 16 | 13 | Not antistatic |
How can we improve?
How can we improve?