Knurled Knob (KN/KS)

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Plastic knob with outer design for improved operation.
· Tapped, tapped through and stud variations available.
· Screw part available in steel, stainless steel and brass.
· Tapped type available as tapped through type.
· Working temperature -20 to +110°C.
· Coarse knurl on the side prevents slip and allows easy operation.
[Applications]
· Ideal for screw fastening parts of various devices.
Resin Knob With Outer Knurling For Easy Operation

KN (tapped).

KN-T (tapped through).

KS (stud).

Steel.

SUS.
Material
- Knob: phenol resin, black gloss finish
- Tapped: KN/KN-T: brass (cadmium-reducing material), KN-SUS: SUS303
- Stud: KS: SUM22L zinc plating, KS-SUS: SUS303
Dimensions

KN, KN-SUS
(tapped).

KN-T
(tapped through).

KS, KS-SUS
(stud, fall-prevention type).
KN, KN-SUS (Tapped)
| Steel | SUS | D | M | H | D1 | S | Weight (g) | ||
|---|---|---|---|---|---|---|---|---|---|
| Part Number | Lf | Part Number | Lf | ||||||
| KN15C | 6 | - | - | 15 | M3 × 0.5 | 11 | 11 | 2 | 4 |
| KN15C | - | - | M4 × 0.7 | ||||||
| KN15B | 5 | KN15B-SUS | 6 | M5 × 0.8 | |||||
| KN18 | - | - | 18 | 12 | 13 | 3 | 5 | ||
| KN20 | 6 | KN20-SUS | 6 | 22 | M6 × 1 | 14 | 15 | 4 | 8 |
| KN25 | 10 | KN25-SUS | 10 | 26 | 18 | 19 | 6 | 13 | |
| KN30 | KN30-SUS | 31 | M8 × 1.25 | 24 | 20 | ||||
| KN35 | - | - | 26 | 23 | 27 | 8 | 30 | ||
| KN40 | 13 | - | - | 40 | M10 × 1.5 | 26 | 29 | 10 | 38 |
| KN50A | 17 | - | - | 50 | 32 | 36 | 12 | 73 | |
| KN50B | 20 | - | - | M12 × 1.75 | 80 | ||||
KN-T (tapped through)
| Part Number | D | M | H | D1 | S | Lf | d2 | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| KN15T | 15 | M6 × 0.7 | 11 | 11 | 2 | 10 | 6 | 4 |
| KN18T | 18 | M6 × 0.8 | 12 | 13 | 3 | 7 | 5 | |
| KN20T | 22 | M6 × 1 | 14 | 15 | 4 | 11 | 8 | 6 |
| KN25T | 26 | 18 | 19 | 6 | 15 | 10 | 16 | |
| KN25TA | M6 × 1.25 | 17 | ||||||
| KN30T | 31 | 24 | 13 | 21 | ||||
| KN30TA | M10 × 1.5 | 24 | ||||||
| KN40T | 40 | 26 | 29 | 10 | 14 | 40 |
KS, KS-SUS (Stud, Fall-Prevention Type)
| Steel | SUS | D | M | H | D1 | S | L | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| Part Number | Part Number | |||||||
| KS15× 6C | KS15× 6C-SUS | 15 | M3 × 0.5 | 11 | 11 | 2 | 6 | 3 |
| KS15×10C | KS15×10C-SUS | 10 | 4 | |||||
| KS15× 6A | KS15× 6A-SUS | M6 × 0.7 | 6 | 3 | ||||
| KS15×10A | KS15×10A-SUS | 10 | 4 | |||||
| KS15×16A | KS15×16A-SUS | 16 | 5 | |||||
| KS15×10B | KS15×10B-SUS | M6 × 0.8 | 10 | |||||
| KS15×16B | KS15×16B-SUS | 16 | 6 | |||||
| KS18×10 | - | 18 | 12 | 13 | 3 | 10 | ||
| KS18×16 | - | 16 | 7 | |||||
| KS20×10 | KS20×10 -SUS | 22 | M6 × 1 | 14 | 15 | 4 | 10 | 9 |
| KS20×16 | KS20×16 -SUS | 16 | 10 | |||||
| KS20×25 | - | 25 | 12 | |||||
| KS25×16 | KS25×16 -SUS | 26 | 18 | 19 | 6 | 16 | 14 | |
| KS25×25 | KS25×25 -SUS | 25 | 16 | |||||
| KS25×16A | - | M6 × 1.25 | 16 | 20 | ||||
| KS25×25A | - | 25 | 23 | |||||
| KS30×16 | - | 31 | 18 | 24 | 16 | 25 | ||
| KS30×25 | - | 25 | 28 | |||||
| KS30×40 | - | 40 | 32 | |||||
| KS35×25 | - | 36 | 23 | 27 | 8 | 25 | 38 | |
| KS35×40 | - | 40 | 42 | |||||
| KS40×30 | - | 40 | M10 × 1.5 | 26 | 29 | 10 | 30 | 59 |
| KS50×40 | - | 50 | 32 | 36 | 12 | 40 | 94 |