Tapped Blind Knob (BTK)

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Flat-shaped knob, resistant to dirt.
[Features]
· SUS product that is perfectly rustproof, ideal for food machinery and sanitary equipment.
· Flat shape, resistant to dirt.
· Screw part available in brass and stainless steel.
· Operating temperature -20 to +110°C.
[Applications]
· Ideal for screw fastening for food processing machines and cleaning machines, etc.
Plastic Lobe Knob External Appearance & Dimensions

Tapped

Tapped outline drawing

Stud

Stud outline drawing
Tapped
| Brass | SUS | D | M | H | D1 | S | Lf | ||
|---|---|---|---|---|---|---|---|---|---|
| Part Number | Weight (g) | Part Number | Weight (g) | ||||||
| BTK25 | 11 | - | - | 25 | M4 × 0.7 | 21 | 15 | 9 | 10 |
| BTK30A | 16 | - | - | 32 | M5 × 0.8 | 23 | 19 | 11 | |
| BTK30B | 19 | BTK30-SUS | 18 | M6 × 1 | 12 | ||||
| BTK40A | 27 | - | - | 40 | 27 | 21 | 12 | ||
| BTK40B | 31 | BTK40-SUS | 30 | M8 × 1.25 | 13 | ||||
| BTK50A | 50 | - | - | 50 | 33 | 25 | 14 | 20 | |
| BTK50B | 52 | BTK50-SUS | 50 | M10 × 1.5 | 17 | ||||
| BTK60A | 76 | - | - | 60 | 37 | 27 | 17 | ||
| BTK60B | 80 | BTK60-SUS | 78 | M12 × 1.75 | 20 | ||||
| BTK70 | 119 | - | - | 70 | 44 | 30 | 20 | ||
| BTK85 | 176 | - | - | 85 | M16 × 2 | 55 | 35 | 30 | 22 |
Stud
| Steel | SUS | D | M | H | D1 | S | L | ||
|---|---|---|---|---|---|---|---|---|---|
| Part Number | Weight (g) | Part Number | Weight (g) | ||||||
| BTK25×10 | 11 | - | - | 25 | M5 × 0.8 | 21 | 15 | 9 | 10 |
| BTK25×16 | 12 | - | - | 16 | |||||
| BTK25A×10 | 10 | - | - | M6 × 1 | 10 | ||||
| BTK25A×16 | 12 | - | - | 16 | |||||
| BTK25A×20 | 14 | - | - | 20 | |||||
| BTK25A×30 | 18 | - | - | 30 | |||||
| BTK30×10 | 17 | BTK30×10-SUS | 17 | 32 | 23 | 19 | 11 | 10 | |
| BTK30×16 | 18 | BTK30×16-SUS | 18 | 16 | |||||
| BTK30×20 | 20 | BTK30×20-SUS | 20 | 20 | |||||
| BTK30×35 | 25 | BTK30×35-SUS | 25 | 35 | |||||
| BTK30A×20 | 24 | - | - | M8 × 1.25 | 20 | ||||
| BTK30A×30 | 27 | - | - | 30 | |||||
| BTK30A×40 | 29 | - | - | 40 | |||||
| BTK40A×20 | 30 | - | - | 40 | M6 × 1 | 27 | 21 | 12 | 20 |
| BTK40A×30 | 32 | - | - | 30 | |||||
| BTK40×16 | 35 | - | - | M8 × 1.25 | 16 | ||||
| - | - | BTK40×20-SUS | 36 | 20 | |||||
| BTK40×25 | 38 | BTK40×25-SUS | 38 | 25 | |||||
| - | - | BTK40×30-SUS | 39 | 30 | |||||
| BTK40×35 | 40 | BTK40×35-SUS | 40 | 35 | |||||
| BTK40×45 | 43 | BTK40×45-SUS | 43 | 45 | |||||
| BTK50A×16 | 52 | - | - | 50 | 33 | 25 | 14 | 16 | |
| BTK50A×20 | 53 | - | - | 20 | |||||
| BTK50A×25 | 55 | - | - | 25 | |||||
| BTK50A×30 | 56 | - | - | 30 | |||||
| BTK50A×40 | 60 | - | - | 40 | |||||
| BTK50×20 | 63 | BTK50×20-SUS | 63 | M10 × 1.5 | 20 | ||||
| BTK50×30 | 66 | BTK50×30-SUS | 66 | 30 | |||||
| BTK50×40 | 70 | BTK50×40-SUS | 70 | 40 | |||||
| BTK50×50 | 73 | BTK50×50-SUS | 73 | 50 | |||||
| BTK60×20 | 87 | - | - | 60 | 37 | 27 | 17 | 20 | |
| BTK60×30 | 92 | - | - | 30 | |||||
| BTK60×40 | 98 | - | - | 40 | |||||
| BTK60×50 | 101 | - | - | 50 | |||||
| BTK60×25B | 105 | - | - | M12 × 1.75 | 25 | ||||
| BTK60×30B | 110 | BTK60×30-SUS | 110 | 30 | |||||
| BTK60×40B | 118 | BTK60×40-SUS | 118 | 40 | |||||
| BTK60×50B | 128 | BTK60×50-SUS | 128 | 50 | |||||
Operating Temperature: -20 to +110°C