(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strong tightening achievable with the 3 arms, ensuring plenty of grip. Operating temperature -30 degrees to 130 degrees.
[Features]
· Strong tightening can be achieved with the excellent 3 arm finger stopper
Part Number |
---|
TAK60NB |
TAK60NT |
TAK60NTA |
TAK60X25N |
TAK80NB |
TAK80NT |
TAK80X30N |
TAK100NB |
TAK100NT |
TAK100X40N |
TAK130NT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 372.14 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 17 | Brass | - | Blind Hole | No | 63 | 28 | ||
฿ 450.31 ฿ 301.39 | KNOBS | 1 Piece(s) | Same day | 10 | M10 | Female Thread | 25 | Brass | - | Through | No | 63 | 29 | ||
฿ 464.36 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M12 | Female Thread | 25 | Brass | - | Through | No | 63 | 29 | ||
฿ 350.96 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 25 | [Steel] Steel | No | - | Zinc Plating | 63 | 28 | ||
฿ 504.30 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 20 | Brass | - | Blind Hole | No | 80 | 35 | ||
฿ 689.81 | KNOBS | 1 Piece(s) | Same day | 10 | M12 | Female Thread | 30 | Brass | - | Through | No | 80 | 36 | ||
฿ 507.09 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 80 | 35 | ||
฿ 616.00 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M12 | Female Thread | 15 | Brass | - | Blind Hole | No | 100 | 42 | ||
฿ 727.75 ฿ 431.12 | KNOBS | 1 Piece(s) | Same day | 10 | M16 | Female Thread | 37 | Brass | - | Through | No | 100 | 43 | ||
฿ 576.70 ฿ 342.21 | KNOBS | 1 Piece(s) | Same day | 10 | M12 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 100 | 42 | ||
฿ 1,433.35 | KNOBS | 1 Piece(s) | 25 Day(s) | 10 | M16 | Female Thread | 40 | Brass | - | Through | No | 130 | 46 |
Loading...
Main Body Type | Polygon | Main Body Material | Polyamide | Polygon, type | Triangular |
---|---|---|---|---|---|
Additional Function | No | Main Body Surface Treatment | No | Main Body Color | Matt Black |
How can we improve?
How can we improve?