(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless-steel hand knob ideal for use with food processing machines, cleaning machines, etc.
[Features]
· 3 types of product mounting specification available (reamed, tapped, stud).
· The product has no extra indentations and is easy to clean.
[Applications]
· Ideal for screw fastening and loosening for food machinery, cleaning machines, etc.
CK-R-SUS (reamed)
CK-SUS (stud)
CK-R-SUS
(reamed)
outline drawing
CK-T-SUS
(tapped)
outline drawing
CK-SUS
(stud)
outline drawing
Part Number | D | d (H9) | H | D1 | S | Lf | Lf1 | Weight (g) |
---|---|---|---|---|---|---|---|---|
CK32R-SUS | 32 | 6 | 21 | 12 | 10 | 12 | 15 | 37 |
CK40R-SUS | 40 | 8 | 26 | 14 | 13 | 15 | 18 | 58 |
CK50R-SUS | 50 | 10 | 34 | 18 | 17 | 21 | 109 | |
CK63R-SUS | 63 | 12 | 42 | 20 | 21 | 22 | 25 | 197 |
Part Number | D | M | H | D1 | S | Lf | Lf1 | Weight (g) |
---|---|---|---|---|---|---|---|---|
CK32T-SUS | 32 | M6 × 1 | 21 | 12 | 10 | 12 | 15 | 37 |
CK40T-SUS | 40 | M8 × 1.25 | 26 | 14 | 13 | 15 | 18 | 58 |
CK50T-SUS | 50 | M10 × 1.5 | 34 | 18 | 17 | 21 | 109 | |
CK63T-SUS | 63 | M12 × 1.75 | 42 | 20 | 21 | 22 | 25 | 197 |
Part Number | D | M | H | D1 | S | L | B | L1 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
CK32×20-SUS | 32 | M6 × 1 | 21 | 12 | 10 | 20 | 1.5 | 9 | 41 |
CK32×30-SUS | 30 | 44 | |||||||
CK40×30-SUS | 40 | M8 × 1.25 | 26 | 14 | 13 | 30 | 12 | 70 | |
CK40×40-SUS | 40 | 73 | |||||||
CK40×50-SUS | 50 | 76 | |||||||
CK50×30-SUS | 50 | M10 × 1.5 | 34 | 18 | 17 | 30 | 2 | 14 | 128 |
CK50×40-SUS | 40 | 133 | |||||||
CK50×50-SUS | 50 | 138 | |||||||
CK63×30-SUS | 63 | M12 × 1.75 | 42 | 20 | 21 | 30 | 17 | 228 | |
CK63×40-SUS | 40 | 235 | |||||||
CK63×50-SUS | 50 | 242 |
Part Number |
---|
CK32R-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Male Tip Machining | Set Screw Thread Machining | Female Thread, Round hole processing | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 637.39 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | 6 | Round hole | 15 | - | No | Blind Hole / Accuracy Hole | 32 | 21 |
Loading...
Main Body Type | Polygon | Main Body Material | Stainless Steel | Mounting Section Material | Stainless Steel |
---|---|---|---|---|---|
Polygon, type | Cross Shape | Additional Function | No | Main Body Surface Treatment | Buffing |
Mounting Section Surface Treatment | No | Main Body Color | Silver |
Please check the type/dimensions/specifications of the part CK32R-SUS in the Stainless-Steel Cross-Shaped Knob (CK-SUS) series.
Part Number |
---|
CK32T-SUS |
CK32X20-SUS |
CK32X30-SUS |
CK40R-SUS |
CK40T-SUS |
CK40X30-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Male Tip Machining | Set Screw Thread Machining | Female Thread, Round hole processing | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 649.43 | 1 Piece(s) | Same day | 10 | M6 | Female Thread | 15 | - | - | Blind Hole | 32 | 21 | ||
฿ 900.00 | 1 Piece(s) | Same day | 10 | M6 | Male thread | 20 | No | - | - | 32 | 21 | ||
฿ 900.00 | 1 Piece(s) | Same day | 10 | M6 | Male thread | 30 | No | - | - | 32 | 21 | ||
฿ 748.19 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Round hole | 18 | - | No | Accuracy Hole / Blind Hole | 40 | 26 | ||
฿ 865.00 | 1 Piece(s) | Same day | 10 | M8 | Female Thread | 18 | - | - | Blind Hole | 40 | 26 | ||
฿ 1,107.80 | 1 Piece(s) | Same day | 10 | M8 | Male thread | 30 | No | - | - | 40 | 26 |
How can we improve?
How can we improve?