(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
There are four indentations on the side faces to resist slipping, so the knob is easy to grip with a soft feeling. The boss hole can be easily covered with the center cap of the accessory after knob attachment.
[Features]
· Four of the sides have a dimple to prevent slipping, and there is an elastomer (TPE) applied on the surface of the knob so it has a soft touch sensation that makes it comfortable to operate.
· You can use the snap method by installing a ball & spring which is sold separately.
· The front of the boss hole can be easily covered with the center cap accessory after installation.
· Pilot holes are already processed
Part Number |
---|
EGK50-BR |
EGK50-GR |
EGK50-LB |
EGK50-OG |
EGK50-RE |
EGK50-YE |
EGK63-BR |
EGK63-GR |
EGK63-LB |
EGK63-OG |
EGK63-RE |
EGK63-YE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | the color of center cap |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.41 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 22 | 50 | 38 | Matt Black | ||
฿ 737.41 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 22 | 50 | 38 | Matt Gray | ||
฿ 737.41 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 22 | 50 | 38 | Matt Light Blue | ||
฿ 737.41 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 22 | 50 | 38 | Matt Orange | ||
฿ 737.41 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 22 | 50 | 38 | Matt Red | ||
฿ 737.41 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 22 | 50 | 38 | Matt Yellow | ||
฿ 1,100.27 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 30 | 63 | 44 | Matt Black | ||
฿ 1,100.27 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 30 | 63 | 44 | Matt Gray | ||
฿ 1,100.27 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 30 | 63 | 44 | Matt Light Blue | ||
฿ 1,100.27 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 30 | 63 | 44 | Matt Orange | ||
฿ 1,100.27 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 30 | 63 | 44 | Matt Red | ||
฿ 1,100.27 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 30 | 63 | 44 | Matt Yellow |
Loading...
Mounting Section Type | Round hole | Main Body Type | Round shape | Main Body Material | Polyamide |
---|---|---|---|---|---|
Types of round-shaped | Cylindrical Shape | Mounting Section Material | Steel | Set Screw Thread Machining | No |
4-side finish | Dimple | Additional Function | No | Female Thread, Round hole processing | Blind Hole / Accuracy Hole |
Main Body Surface Treatment | No | Mounting Section Surface Treatment | No | Main Body Color | Matt Black |
How can we improve?
How can we improve?