(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Easy grip handle knob. [Materials]·Made of Aluminum.
Part Number |
---|
ALHK40R |
ALHK40T |
ALHK50R |
ALHK50T |
ALHK63R |
ALHK63T |
ALHK80R |
ALHK80T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Set Screw Thread Machining | Female Thread, Round hole processing | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 720.85 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | 8 | Round hole | 15 | No | Blind Hole / Accuracy Hole | 40 | 25 | ||
฿ 702.68 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 15 | - | Blind Hole | 40 | 25 | ||
฿ 837.69 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | 10 | Round hole | 18 | No | Blind Hole / Accuracy Hole | 50 | 32 | ||
฿ 877.57 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 18 | - | Blind Hole | 50 | 32 | ||
฿ 1,073.46 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | 12 | Round hole | 22 | No | Blind Hole / Accuracy Hole | 63 | 40 | ||
฿ 1,124.59 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M12 | Female Thread | 22 | - | Blind Hole | 63 | 40 | ||
฿ 1,522.33 ฿ 831.80 | KNOBS | 1 Piece(s) | Same day | 10 | 16 | Round hole | 28 | No | Blind Hole / Accuracy Hole | 80 | 50 | ||
฿ 1,488.15 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M16 | Female Thread | 28 | - | Blind Hole | 80 | 50 |
Loading...
Main Body Type | Polygon | Main Body Material | Aluminum | Mounting Section Material | Aluminum |
---|---|---|---|---|---|
Polygon, type | Heptagon | Additional Function | No | Main Body Surface Treatment | Buffing |
Mounting Section Surface Treatment | No | Main Body Color | Silver |
How can we improve?
How can we improve?