1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cross Knob (ALCK)

Aluminum Cross Knob (ALCK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 720.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum cross knob that uses a cross shape and which can strongly tighten. It is also light.

 
Part Number
ALCK40R
ALCK40T
ALCK50R
ALCK50T
ALCK63R
ALCK63T
ALCK80R
ALCK80T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Set Screw Thread Machining Female Thread, Round hole processing Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

฿ 720.08

KNOBS 1 Piece(s) 7 Day(s) 108Round hole15NoBlind Hole / Accuracy Hole4025

฿ 720.08

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread15-Blind Hole4025

฿ 818.45

KNOBS 1 Piece(s) 7 Day(s) 1010Round hole18NoBlind Hole / Accuracy Hole5032

฿ 818.45

KNOBS 1 Piece(s) 7 Day(s) 10M10Female Thread18-Blind Hole5032

฿ 1,123.04

KNOBS 1 Piece(s) 7 Day(s) 1012Round hole22NoBlind Hole / Accuracy Hole6340

฿ 1,123.04

KNOBS 1 Piece(s) 5 Day(s) 10M12Female Thread22-Blind Hole6340

฿ 1,542.04

KNOBS 1 Piece(s) 7 Day(s) 1016Round hole28NoBlind Hole / Accuracy Hole8050

฿ 1,708.11

KNOBS 1 Piece(s) 5 Day(s) 10M16Female Thread28-Blind Hole8050

Loading...

  1. 1

Basic Information

Main Body Type Polygon Main Body Material Aluminum Mounting Section Material Aluminum
Polygon, type Cross Shape Additional Function No Main Body Surface Treatment Buffing
Mounting Section Surface Treatment No Main Body Color Silver