(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy-to-grip knob with a curved design.
[Features]
· Grip part has a rounded finish to fit to the hand.
· Working temperature: -20 to +110°C.
· Plastic T handle with high mechanical strength.
[Applications]
· Useful when lifting covers off devices or instruments.
Dimensional Drawing
Usage method
Material
Part Number | D | d (H8) | H | A | D1 | S | Lf | B | d1 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
TH70 | 69 | 6 | 40 | 19 | 12 | 16 | 25 | 34 | 11 | 37 |
TH80 | 79 | 44 | 22 | 16 | 18 | 36 | 13 | 66 | ||
TH95 | 95 | 50 | 26 | 18 | 19 | 30 | 41 | 15 | 102 |
Application example
Part Number | Vertical Direction (F1) Tensile Stress |
---|---|
TH70 | 2 kN |
TH80 | |
TH95 | 4 kN |
Mechanical strength
Part Number |
---|
TH70 |
TH80 |
TH95 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 506.00 ฿ 349.14 | KNOBS | 1 Piece(s) | Same day | 10 | 25 | 69 | 40 | ||
฿ 545.00 ฿ 327.11 | KNOBS | 1 Piece(s) | Same day | 10 | 25 | 79 | 44 | ||
฿ 719.00 ฿ 496.11 | KNOBS | 1 Piece(s) | Same day | 10 | 30 | 95 | 50 |
Loading...
Mounting Section Diameter (mm) and/or Diameter | 6 | Mounting Section Type | Round hole | Main Body Type | T Shaped |
---|---|---|---|---|---|
Main Body Material | Phenol | Mounting Section Material | Steel | T Shaped Kind | Bar |
Additional Function | No | Female Thread, Round hole processing | Blind Hole / Accuracy Hole | Main Body Surface Treatment | No |
Mounting Section Surface Treatment | Black Oxide Coating | Main Body Color | Black |
How can we improve?
How can we improve?